Публікуйте свої продукти
Legal-3 Cabinets-8 Tier-Shelves Steel Rotary File
Southwest Solutions Group

Legal-3 Cabinets-8 Tier-Shelves Steel Rotary File

  • 8 Tiers High
  • Great for file storage
  • Flexible components for adaptable storage
  • Shelf system


Each kit comes with a variety of options that each have a unique price attached to them.
  • Locking doors and drawers for secure and HIPAA-compliant storage
  • Additional designs for industrial and weapons storage
  • Available with two to eight shelf openings
  • Available either fully assembled or unassembled
  • Completely customizable to fit your unique needs
  • Drawers, dividers, reference shelves, laminate end panels, and a wealth of other optional accessories
Design
  • Quickly change the number of tiers to either 3,4,5,6,7,8 high
  • Quickly change from shelves to drawers
  • Built in end panels and wall panels for ease of design.
ConfigurationsLetter Unit
  • Widths: 30-3/4" (adder), 36-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 25"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) shelf openings
  • Choose from locking or non-locking units
Legal Unit
  • Widths: 38-3/4" (adder), 45-1/2" (starter)
  • Heights: 30", 42", 51", 61 1/2", 72", 82 1/2", 93"
  • Depths: 31"
  • Choose from letter or legal size media storage
  • Available in two (2) to eight (8) levels
  • Choose from locking or non-locking units
      Специфікація
      • Construction
        • Base constructed of tough 13-gauge cold-rolled steel with steel-formed U-channel reinforcements
        • Constructed of 13 to 18 gauge cold rolled steel and steel-formed U-Channel reinforcements
        • Locking drawers provide added security. Optional locking drawers are available.
      Технічна специфікація
      • Унікальний номерRotary_Cabinet_Legal_3_Cabinets_8_Tier_Shelves_PCS
      • Сімейство продуктівBusiness
      • Група продуктівAdministration, Mail Room, Storage, Break Room and Casework
      • ТипAssembly (multiple objects)
      • Дата публікації2021-01-29
      • Номер видання1
      Посилання
      Пов'язані
      • Матеріал основнийPowder coated steel
      • Розроблено вUnited States
      • Виготовлено вUnited States
      Класифікація
      • Категорія BIMobjectмеблі - Shelving & Storage
      • Класифікація IFCFurniture
      • Номер OmniClass23-21 11 11 19
      • Заголовок OmniClassCommercial Filing Cabinets