Публікуйте свої продукти
Recessed Pass-Thru Stainless Steel Wall Cabinet
Recessed Pass-Thru Stainless Steel Wall Cabinet
Recessed Pass-Thru Stainless Steel Wall Cabinet
Recessed Pass-Thru Stainless Steel Wall Cabinet
Recessed Pass-Thru Stainless Steel Wall Cabinet
Recessed Pass-Thru Stainless Steel Wall Cabinet
    Southwest Solutions Group

    Recessed Pass-Thru Stainless Steel Wall Cabinet

    Tall Stainless Steel Recessed Wall Cabinet

    Primarily used in surgical settings, stainless steel pass-through cabinets are a convenient and sterile way to transfer supplies and materials between rooms.

    Standard sizes
    Widths: 24", 30", 36", 42", 48"
    Depths: 18", 24"
    Heights: 63"

    • Full height cabinet includes 4 shelves adjustable on 1 1/2" intervals
    • Fully pass-through or simple recessed options available
    • Product includes crescent style handle and the option to secure the cabinet with a lock
    • Glass doors are single pane and are inset to the door frame


    This fully stainless steel, recessed wall cabinet is ideal for use in sanitary settings such as medical and surgical rooms. Choose between a recessed cabinet, accessible from one side, and a pass-through cabinet, accessible on both sides. Glass door option is available for full visibility into the cabinet.
    Специфікація
    • Constructed of fully-welded, 11 gauge stainless steel. Four, 3/4" thick stainless steel shelves included.
    Технічна специфікація
    • Унікальний номерSSG_Cabinet_Wall_Recessed_Pass-Thru_SST
    • Сімейство продуктівPublic Safety
    • Група продуктівWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • ТипObject (single object)
    • Дата публікації2021-07-17
    • Номер видання1
    • Висота (у дюймах)63
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Номер OmniClass23-21 19 11 11
    • Заголовок OmniClassMetal Modular General Casework