Публікуйте свої продукти
Laboratory Countertop
Laboratory Countertop
Laboratory Countertop
Laboratory Countertop
    Southwest Solutions Group

    Laboratory Countertop

    Epoxy Resin or Phenolic Resin Laboratory Countertop

    Epoxy Resin or Phenolic Resin Laboratory Countertop. Each counter is designed to have a high resistance to a large number of aggressive chemicals.

    Standard sizes
    Widths: 12"-108"
    Depths: 12"-60"
    Heights: 1"

    • Pricing is INCLUDED in model
    • Cost estimate updates dynamically with changes made to the model
    • Two options of different countertop materials for desired finished look


    The Southwest Solutions Group casework line is designed to be highly flexible and adaptable with every Revit model built to reflect its real world counterpart. Once loaded, each model has a variety of parameters which allow you to easily manipulate and customize various aspects of the casework design without ever needing to load a type catalog ever again.Such features include:
    • Quickly Manipulate Sizes
    • Toe Kick Options
    • Door Styles
    • Handle Types
    • Lock Options
    • Angled Top Options
    • Material Options
    In addition, each model comes with a high level of information built in, including a worst-case budget price that dynamically updates as you manipulate the model within Revit. This allows the designer and client to quickly understand where the money is being spent.  Also, within each model type, there are links to more detailed information should you need it. Having this level of flexibility combined with a high level of information is truly what BIM is meant to be.
    Специфікація
    • Sustainability
      • Particleboard and MDF fabricated from recycled wood waste material
      • Cardboard packaging made from recycled materials
      • Unusable pallets are recycled
      • All aluminum scrap is recycled
      • All adhesives used are water-based
      • Products meet low VOC standards
      • Powder coat paint is used on all metal surfaces
      Construction
      • Cabinets are constructed of ¾” thick industrial grade 40-50lb substrate, double-faced melamine
      • All exposed edges are covered with 2mm PVC edge banding
      • All panels are connected with hafele mini-fix cam hidden fastener system
      • All cabinets are rail mounted for ease of install
      • Work surfaces are constructed of 1 1/16" thick high-pressure laminate
    Технічна специфікація
    • Унікальний номерSSG_Countertop_Lab_MUL
    • Сімейство продуктівEducation
    • Група продуктівFlex Space, Classroom, Lockers, Casework
    • ТипObject (single object)
    • Дата публікації2021-01-29
    • Номер видання1
    • Висота (у дюймах)1
    Посилання
    Пов'язані
    • Матеріал основнийEpoxy
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Код CSI MasterFormat 201412 36 53
    • Заголовок CSI MasterFormat 2014Laboratory Countertops
    • Номер OmniClass23-21 19 17 15
    • Заголовок OmniClassCasework Component Work Surfaces
    • Код CSI UniFormat IIE20
    • Заголовок CSI UniFormat IIFURNISHINGS

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit