Публікуйте свої продукти
Open Wall Mounted Cubbies
Open Wall Mounted Cubbies
Open Wall Mounted Cubbies
Open Wall Mounted Cubbies
Open Wall Mounted Cubbies
Open Wall Mounted Cubbies
    Southwest Solutions Group

    Open Wall Mounted Cubbies

    Wall Mounted Open Cubbies - Contoured

    Fixed Wall Cubbies offer an innovative storage solution designed to address clutter in various environments. These tall cubbies are part of a versatile casework line, making them ideal for classrooms, employee lounges, and staff areas.

    Standard sizes
    Widths: 24", 36", 48"
    Depths: 14"
    Heights: 16"

    • Ideal for educational and corporate environments.
    • Fixed wall installation ensures long-term stability.
    • Available in standard and custom sizes for versatile design integration.


    Available in both standard and custom configurations, these cubbies provide flexibility to meet specific spatial and organizational needs. What sets this product apart is its fixed wall installation, ensuring stability and durability in high-traffic areas. With a range of finishes to choose from, these cubbies can seamlessly integrate into any design aesthetic. Perfect for architects and designers looking to maximize space while maintaining a clean and organized environment, these cubbies are a practical addition to any project requiring efficient storage solutions. Whether you're designing for education, corporate, or institutional spaces, these fixed wall cubbies offer both functionality and style.
    Специфікація
    • Construction
      • Core material made from high-quality engineered wood
      • Finished with durable laminate, available in multiple colors and patterns
      • Each cubbie includes a coat hook mounted to the valence under the cubbie
      • Customizable Dimensions to fit specific space requirements
      • Delivered fully assembled for easy installation
      Sustainability
      • Certification: Meets or exceeds industry environmental standards
      • Recyclability: Components designed for easy disassembly and recycling
      • VOC Emissions: Low-emission materials for healthier indoor air quality
    Технічна специфікація
    • Унікальний номерSSG_Cubbies_Wall_Open_Fixed_LAM
    • Сімейство продуктівEducation
    • Група продуктівFlex Space, Classroom, Lockers, Casework
    • ТипObject (single object)
    • Дата публікації2025-01-28
    • Номер видання1
    • Висота (у дюймах)16
    • Глибина (у дюймах)14
    Пов'язані
    • Матеріал основнийLaminate
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Код CSI MasterFormat 201410 51 23
    • Заголовок CSI MasterFormat 2014Plastic-Laminate-Clad Lockers
    • Код CSI UniFormat IIE20
    • Заголовок CSI UniFormat IIFURNISHINGS

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit