Публікуйте свої продукти
Bookshelf/Study Countertop Classroom Furniture
Bookshelf/Study Countertop Classroom Furniture
Bookshelf/Study Countertop Classroom Furniture
Bookshelf/Study Countertop Classroom Furniture
Bookshelf/Study Countertop Classroom Furniture
    Southwest Solutions Group

    Bookshelf/Study Countertop Classroom Furniture

    Educational bookshelf/ study countertop

    These study counters or bookshelves are ideal for creating a storage and work space areas. Their modern design allow for a contemporary space while serving as a visual and acoustical screen.

    Standard sizes
    Widths: 42"
    Depths: 12"
    Heights: 36", 42"

    • Specially designed for modern style classroom furnishing and storage
    • Perfect for creating a visual and acoustical screen


    The BookStor classroom study counter or bookshelves are ideal for creating a modern feel educational space. They have been designed with a modern style yet have classroom safety features like the integrated handles for easy maneuvering and adjustable shelves with safety clips. They are designed with adjustable shelves that could be moved to fit the classroom's needs. Add cubbies and totes for more organization and personalization. They are perfect for an educational setting as they also act as visual and acoustical screens with a sleek and modern feel.
    Специфікація
      • Specially designed for modern style classroom furnishing and storage
      • Built with 1" thick high density particle boards and 3/4" adjustable shelves.
      • Available in various color finishes and a 3mm vinyl bonded edgeband
      • The bookshelves come with four 6" heavy duty locking swivel castors
      • The study counters come with six 4" base glides
      • Backboard is a magnetic perforated steel back panel with PCS finish available in various colors
      • Two different heights available, 36" or 42"
      • Come with adjustable shelved with safety clip support
    Технічна специфікація
    • Унікальний номерSSG_Educational_Bookshelf_Study_Countertop_Straight_LAM
    • Сімейство продуктівBusiness
    • Група продуктівAdministration, Mail Room, Storage, Break Room and Casework
    • ТипObject (single object)
    • Дата публікації2022-07-16
    • Номер видання1
    • Ширина (у дюймах)42
    • Глибина (у дюймах)12
    Пов'язані
    • Матеріал основнийLaminate
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Код CSI MasterFormat 201412 56 33
    • Заголовок CSI MasterFormat 2014Classroom Furniture
    • Номер OmniClass23-21 25 11 13
    • Заголовок OmniClassClassroom Furniture
    • Код CSI UniFormat IIE20
    • Заголовок CSI UniFormat IIFURNISHINGS

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit