Публікуйте свої продукти
Small Instrument Laminate Instrument Locker
Small Instrument Laminate Instrument Locker
Small Instrument Laminate Instrument Locker
Small Instrument Laminate Instrument Locker
Small Instrument Laminate Instrument Locker
Small Instrument Laminate Instrument Locker
    Southwest Solutions Group

    Small Instrument Laminate Instrument Locker

    Plastic Laminate Small Instrument Locker

    A modular instrument locker comprised of a number of A, B, K, or L compartments. View technical details for compartment sizes based on specific instruments or dimensions in inches.

    Standard sizes
    Widths: 18 1/4", 19", 27"
    Depths: 24", 30 1/4", 40 1/4"
    Heights: 35 3/8", 51 1/2", 67 3/8", 83 1/4"

    • Modular and customizable
    • Available compartment sizes: A, B, K, and L
    • View documents or Technical Details for specific dimensions of compartments
    • Build your lockers for your specific instrument storage needs within Revit with simple, intuitive adjustments


    These modular instrument storage lockers are stand-alone cabinets that install easily and allow for arranging, re-arranging, and adding to your music room as your needs change and grow.Features
    • Shelves are fully doweled and coated on top and front edge for additional durability and longevity
    • All cabinets available with laminate doors, grille doors, or open faced
    • Customizable to fit your needs
    Специфікація
    • Compartment SpecificationsA modular instrument locker comprised of a number of A, B, K, or L compartments.Sustainability
      • Particle board and MDF created with Eco-Certified Composites (ECC)
      • Compliant with Title VI of the EPA Toxic Substances Control Act (TSCA)
      • Low or non-emissive materials and finishes in compliance with the Canadian Formaldehyde Emissions Regulations (CANFER)
    Технічна специфікація
    • Унікальний номерSSG_Locker_Instrument_Small_LAM
    • Сімейство продуктівHealthcare
    • Група продуктівSurgical, Storage, Pharmacy Casework and Exam Room
    • ТипObject (single object)
    • Дата публікації2021-01-29
    • Номер видання1
    Пов'язані
    • Матеріал основнийLaminate
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Код CSI MasterFormat 201410 51 23
    • Заголовок CSI MasterFormat 2014Plastic-Laminate-Clad Lockers
    • Номер OmniClass23-19 13 13
    • Заголовок OmniClassPlastic Laminate Lockers
    • Код CSI UniFormat IIE20
    • Заголовок CSI UniFormat IIFURNISHINGS

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit