Публікуйте свої продукти
20LF - 4' Sliding Door 2 Sided Wire Partition - 20ft
20LF - 4' Sliding Door 2 Sided Wire Partition - 20ft
    Southwest Solutions Group

    20LF - 4' Sliding Door 2 Sided Wire Partition - 20ft

    Revit Families included in this Model Group:
    • Wire Sliding Door
    • Wire Partition
    Great for use as:
    • Datacenter cages
    • DEA drug storage
    • Driver access cages
    • Tool cribs to securely store tools and equipment
    • Server cages for securing network servers and expensive computer equipment
    • Evidence enclosures or holding cells for law enforcement


    Style 840 woven wire partitionsThe wire partition systems can be applied in various applications and serve a number of purposes. Some of these purposes include:
    • Tool cribs to store tools and equipment
    • Driver access cages to control access to distribution centers or factory floors
    • DEA drug storage for pharmacies and pharmaceutical companies
    • Server cages for securing network servers and expensive computer equipment
    • Evidence enclosures or holding cells

    System OverviewThese wire cages are simple to reconfigure as your needs change. They are versatile, adaptable, customizable, and highly secure. Bolts are only accessible from within the cage or partition, and posts can be anchored to the floor for added stability.
    Специфікація
    • Wire Partition
      • Customizable width (max 10ft per panel)
      • 8' or 10' height
      • Mesh is 10 gauge wire woven into 2" x 1" rectangular openings
      • Frame is 1-1/4" x 1 1/4" x 1/8" steel angle

      Single Hinged Door
      • 3' or 4' wide by 7' 3-1/4" high opening
      • Transom panel sized to match partition height
      • Three 4" x 4" 10 gauge tight pin hinges
      • Padlock lug standard, cylinder locks available
      • Complete with two door posts and hardware
      • Universal construction, works for left or right hand, inside or outside swing
      • Custom sizes available
    Технічна специфікація
    • Унікальний номерWirePartition-2Sided-Sliding-20
    • Сімейство продуктівIndustrial
    • Група продуктівWeapon Storage, Lockers, Workstations, Mobile Shelving and Detention
    • ТипAssembly (multiple objects)
    • Дата публікації2021-01-29
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийPowder coated steel
    • Розроблено вUnited States
    • Виготовлено вUnited States
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Класифікація IFCFurniture
    • Номер OmniClass23-15 11 15 17 11
    • Заголовок OmniClassWire Mesh Partitions

    Доступність регіону

    Північна Америка
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States

    Схожі продукти

    Common.Footer.ValueProp.Image.AltText

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit