Публікуйте свої продукти
T674-16" SENZA™ Elite Treadmill
T674-16" SENZA™ Elite Treadmill
T674-16" SENZA™ Elite Treadmill
T674-16" SENZA™ Elite Treadmill
T674-16" SENZA™ Elite Treadmill
    SportsArt

    T674-16" SENZA™ Elite Treadmill

    The SENZA™ Elite line encompasses our quality cardio products, integrated with premium technology and entertainment options that actively engages users by providing an intuitive workout experience that allows them to consume entertainment, their way. The T674L-16″ is an innovative treadmill boasting a 5.0 HP motor, enhanced cushioning system, and toggle controls for intuitive use.

    • 16-inch SENZA™ touchscreen
    • ECO-GLIDE™ auto-lubrication system
    • ECO-DRIVE™ energy efficient motor
    • MyFlex+ omni-directional cushioning system
    • Multi-language support
    • USB charging port
    • Contact and telemetry heart rate receivers
    • Bluetooth 4.0 heart rate support
    • Bluetooth AVRCP iOS & Andrioid music compatible
    • Customizable home screen logo, embedded url on home screen, screen saver images and web pages
    • Optional ANYcast screen-mirroring technology
    Специфікація
    • TECHNICAL DETAILS

      Unit Weight 436 lbs / 198 kg
      Dimensions (LxWxH) 83.9 x 33.4 x 57.5 in / 213.1 x 84.9 x 146.2 cm
      Running Area 60 x 21 in / 152.4 x 53.3 cm
      Speed Range 0.15–15.0 mph / 0.25–24 kph
      Incline Range 0 to 15%
      Drive Motor 5.0 HP AC-Servo Motor
      Power Requirements 120V; 60 Hz / 220V; 50 Hz
      Plug Requirements NEMA 5-15*
      Contact your sales rep for specific requirements
      Max User Weight 450 lbs / 205 kg
      Step Up Height 9.4 in / 24 cm
      Readouts Speed, Incline, Time, Distance, Calories, Pace, Heart Rate
      Workout Programs Manual, Random, Interval, Hill, Heart Rate Programs, Fitness Tests
      Features 5.0 HP AC-Servo Motor
      Toggle Controls
      Multi Language Support
      USB Port
      Contact and telemetry heart rate receivers


      TOUCHSCREEN TECHNICAL DETAILS

      Screen TFT Backlit LED Capacitive Touchscreen w/ Anti-Glare
      Resolution 1366 x 768
      Screen Size 16 in
      Aspect Ratio 16:09
      Operating System Android 5.1.1
      Contrast ratio 500:01:00
      Processor NXP Freescale I.MX6 Quad Core, 1GHz
      Memory 32GB eMMC
      Languages English, Spanish, German, French, Dutch, Italian, Danish, Turkish, Norwegian, Polish, Vietnamese, Chinese (Simplified), Chinese (Traditional), Japanese, Russian, Arabic
      System Updates Manual USB or Push (via Wi-fi opt-in)
      Brightness 15 Adjustable Settings (300 cd/m2)
      Viewing Angle 160° Vertical & Horizontal
      Connectivity Wi-fi (IEEE 802.11 a/b/g/n) | LAN Ethernet (10/100Mbps)
      Web Browsing Closed browser, owner/operator determines web page availability
      TV Support ATSC / QAM(64,256) / NTSC | DVBT / PAL / SECAM
      Inputs AV (CVBS) | Coax
      Readouts Resistance, Stride length, Time, Heart rate, Distance, Calories, Strides per minute
      Workout Programs Manual, Random, Interval, Glute, Hill, Track, Fat Burn, Lifestyle, SENZA™ Journey, Heart Rate, Fitness Programs, 5K Trainer
      Features Bluetooth 4.0 heart rate support
      Bluetooth-AVRCP iOS & Android music compatible
      Customizable home screen logo, embedded url on home screen, screen saver images & web pages
      6 SENZA™ Journeys


    Технічна специфікація
    • Унікальний номерt674-16-senza-elite-treadmill
    • Сімейство продуктівCardio
    • Група продуктівTreadmills
    • ТипObject (single object)
    • Дата публікації2024-05-05
    • Номер видання1
    • Висота (у дюймах)57.8
    • Ширина (у дюймах)33.4
    • Глибина (у дюймах)83.3
    Пов'язані
    • Розроблено вСполучені Штати
    • Виготовлено вСполучені Штати
    • Вага нетто (у фунтах)429
    Класифікація
    • Категорія BIMobjectSports & Recreation - Indoor Gym Equipment
    • Код Uniclass 2015Pr_40_70_84_91
    • Опис Uniclass 2015Treadmills
    • Код CSI MasterFormat 201411 66 13
    • Заголовок CSI MasterFormat 2014Exercise Equipment
    • Номер OmniClass23-21 31 19 35
    • Заголовок OmniClassTreadmills

    Доступність регіону

    Північна Америка
    Ангілья
    Антигуа і Барбуда
    Аруба
    Багамські Острови
    Барбадос
    Беліз
    Бермудські Острови
    Британські Віргінські острови
    Віргінські Острови (США)
    Гаїті
    Гваделупа
    Гватемала
    Гондурас
    Гренада
    Гренландія
    Домініка
    Домініканська Республіка
    Кайманові Острови
    Канада
    Карибські Нідерланди
    Коста-Рика
    Куба
    Кюрасао
    Мартиніка
    Мексика
    Монтсеррат
    Нікарагуа
    Острови Теркс і Кайкос
    Панама
    Пуерто-Рико
    Сальвадор
    Сен-Бартелемі
    Сен-Мартен
    Сен-Пʼєр і Мікелон
    Сент-Вінсент і Гренадіни
    Сент-Кітс і Невіс
    Сент-Люсія
    Сінт-Мартен
    Сполучені Штати
    Тринідад і Тобаго
    Ямайка

    Схожі продукти

    5.0 з 5 зірок 5.0 (6)
    4.5 з 5 зірок 4.5 (8)
    4.9 з 5 зірок 4.9 (22)
    4.5 з 5 зірок 4.5 (12)