Публікуйте свої продукти
Legacy Competitive Starting Platform - Long Reach
S.R. Smith

Legacy Competitive Starting Platform - Long Reach

Each Legacy Long Reach starting platform is custom engineered and built to be tailored to your facility according to the precise specifications you define, and is ideal for pools with extra wide or parapet gutters.

The steel frame is powder coated in Silver Gray, and features an extra large gusset for displaying large lane numbers. The durable acrylic footboard features a high-traction, non-slip tread.

The Legacy Long Reach starting platform utilizes our renowned RockSolid anchor system that eliminates platform movement, allowing swimmers more consistent starts, thus lowering their competitive times.

Setback range: 30" to 40"
Height off deck: 20" to 30"
Footboard: 24" x 32"
Custom color treads and team logos available
Meets FINA, NCAA, NFSHSA, USMS, USAS and competition pool rules and regulations
Технічна специфікація
  • Унікальний номер577-025
  • Сімейство продуктівAthletic, Recreational, and Therapeutic Equipment
  • Група продуктівPool Starting Platform
  • ТипObject (single object)
  • Дата публікації2011-05-09
  • Номер видання1
Класифікація
  • Категорія BIMobjectSports & Recreation - Other Sport

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти

4.0 з 5 зірок 4.0 (27)
4.1 з 5 зірок 4.1 (34)
3.7 з 5 зірок 3.7 (44)
4.5 з 5 зірок 4.5 (10)
4.2 з 5 зірок 4.2 (47)