Публікуйте свої продукти
Two Stage Even Heat Infrared Heater, Model LTA
Superior Radiant Products

Two Stage Even Heat Infrared Heater, Model LTA

Heavy duty industrial/commercial infrared heater featuring the best overall performance in the industry. Designed for low ceiling applications including animal confinement, hallways and service counters. All of our Series LT units include our patented design, which provides unequalled even heat distribution with end to end output variance of less than 15%.

  • End to end radiant output variance of less than 15%
  • Ideal for animal confinement applications, low ceilings, hallways, service counters
  • Hi-lo rates (1000 BTU/h): 40/30; 60/45; 80/60; 100/75
  • Lengths range from 30 to 60 feet
  • Separate controls compartment isolates electrical components from the air stream
  • Self-diagnostic ignition module
  • 100% Efficient parabolic aluminum reflector
  • Direct spark ignition
  • Operating status lights
  • The option of 24v thermostat wiring
  • Vented or unvented
  • Natural Gas or LPG
  • Two-Stage Control – quick recover on high fire, economical operation on low fire
  • Configurations: U, L, horizontal to 45
  • Hinged service cover – easy to service
  • Jet stream burner – improved heat distribution, better combustion
  • Heavy-duty couplings – no leaks, cannot be over tightened
  • Three-year warranty on all components
  • Seven-year warranty on aluminized heat exchanger
  • Post purge feature will extend the warranty


Специфікація
  • Low Intensity, Low Clearance, Even-Heat Two Stage Infrared Tube Heaters: Heavy duty industrial/commercial infrared heater featuring the best overall performance in the industry. Firing rates as called for in the Contract documents within the range of 40/30 MBH to 100/75 MBH. Designed for low clearance, even heat applications. All L Series units include our patented design, which provides unequalled even heat distribution with end to end output variance of less than 15%. 100% efficient reflector design with. Baffles required as per the manufacturer’s instructions. Assemblies shall be CSA approved low-intensity heaters to the latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a positive pressure burner system, where exhaust gases and other products of combustion are not routed through the blower. The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.5 inches W.C. (propane) and draw no more than 1 Amp at 120VAC, 60Hz. Burner head shall be chrome-plated steel and burner controls shall be located outside of the air supply stream to allow service and diagnostic control checks with the burner operating. Reflector shall have a minimum 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors with fewer than 10 surfaces will not be permitted. Reflector shall be mill finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, type 1 aluminized steel tubing, and be required for all firing rates. Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall incorporate a welded, 11 gauge steel, 4 bolt flange to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, a minimum of 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project. Any submission for substitution must include the following material for consideration or the bid will be deemed unqualified and rejected:

    ▪ Independent lab testing showing even distribution of hot gasses across the emitter tube with a minimum variance of less than 15%
    ▪ Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with an alternate system.
    ▪ Stamped fuel usage data showing a minimum of 20% fuel savings over specified Superior Radiant Model
    ▪ Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).

Технічна специфікація
  • Унікальний номерlta
  • Сімейство продуктівTwo Stage Infrared Heaters
  • Група продуктівLow Clearance - Series LT
  • ТипObject (single object)
  • Дата публікації2021-02-16
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийAluminium
  • Розроблено вКанада
  • Виготовлено вКанада
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Назва UNSPSCTubular heaters
  • Код UNSPSC40101822
  • Код Uniclass 2015Pr_70_60_36_72
  • Опис Uniclass 2015Radiant tube heaters
  • Код CSI MasterFormat 201423 55 23
  • Заголовок CSI MasterFormat 2014Gas-Fired Radiant Heaters
  • Номер OmniClass23-33 15 17 13
  • Заголовок OmniClassFuel Fired HVAC Radiant Heaters
  • Код CSI UniFormat IID30
  • Заголовок CSI UniFormat IIHVAC

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка