Публікуйте свої продукти
Single Stage Even Heat Infrared Heater, Model LXR
Superior Radiant Products

Single Stage Even Heat Infrared Heater, Model LXR

Includes all of the features in a Model LX plus the burner box is sealed for harsh environments and heat-treated aluminized is standard tube supplied. CSA approved for outdoor use.

  • LXR model has all the characteristics of the LX with added features approved for harsh or outdoor environments
  • Completely enclosed flame does not flutter or blow out Rugged metal exterior is resistant to the elements and vandalism
  • Burner housing is internally sealed
  • Inlet and outlet vents are included
  • Stainless Steel burner boxes available
  • End to end radiant output variance of less than 15%
  • Ideal for animal confinement applications, low ceilings, hallways, service counters
  • Separate controls compartment isolates electrical components from the airstream
  • Self-diagnostic ignition module
  • 100% Efficient parabolic aluminum reflector
  • 40,000 BTU/H, 30 or 40 feet long
  • 60,000 BTU/H, 30, 40 or 50 feet long
  • 80,000 BTU/H, 40, 50 or 60 feet long
  • 100,000 BTU//H, 50 feet long
  • The heat exchanger is heat treated aluminized steel tubing
  • Natural Gas or LPG
  • Configurations: U, L, horizontal to 45
  • Jet stream burner – improved heat distribution, better combustion
  • Heavy-duty couplings – no leaks, cannot be over tightened
  • Three-year warranty on all components
  • Ten-year warranty on aluminized heat exchanger with post purge feature
  • Direct spark ignition
  • Operating status lights

Специфікація
  • Low intensity, low clearance, even heat single-stage infrared tube heaters. Heavy-duty industrial/commercial infrared heater featuring the best overall performance in the industry. Firing rates as called for in the Contract documents within the range of 40 MBH to 100 MBH. Designed for low clearance, even heat applications. All L Series units include our patented design, which provides unequalled even heat distribution with end to end output variance of less than 15%. Baffles required as per manufacturer’s instructions. Assemblies shall be CSA approved low-intensity heater to the latest ANSI Z83.20 and CSA 2.34 for use in commercial and industrial applications. Burner shall be a positive pressure burner system where exhaust gases and other products of combustion are not routed through the blower.   The burner shall operate at a minimum gas inlet pressure of 5.0 inches W.C. (natural gas) or 11.5 inches W.C. (propane) and draw no more than 1 Amp at 120VAC, 60Hz.

    Burner head shall be chrome-plated steel and burner controls shall be located outside of the air supply stream to allow service and diagnostic control checks with the burner operating. Reflector shall have a minimum 10-sided reflector design reflecting virtually 100% of the infrared energy out and away from the emitter tubes. Reflector shall be “Deep Dish” design with emitter tubes fully recessed within the reflector. Reflectors with fewer than 10 surfaces will not be allowed as they allow energy to bounce back to the main heat exchanger tubing. Reflector shall be mill-finished aluminum, ASTM 1100, .024 inch thick aluminum sheet metal with two reflector support brackets for every 10 feet (3048 mm) reflector section. Reflectors shall extend below the lowest position of the tubing at all times. Reflector end caps shall be fitted to the end of each reflector run to reduce convective heat loss and shall be standard equipment. Emitter Tube shall be 4 inches (102 mm) diameter, minimum 16 gauge thickness. Combustion Tube shall be 4 inches (102 mm) diameter, 16 gauge, type 1 aluminized steel tubing and be required for all firing rates.  Hot rolled steel combustion tubing shall not be allowed. Combustion tubing shall incorporate a welded, 11 gauge steel, 4 bolt flange to orient the burner to the tube as designed. Couplings shall be 16 gauge aluminized steel, minimum 12 inches in length, and be of heavy-duty design incorporating two 1-inch wide draw bands.

    This product was specified based on best practice design to meet the specific engineered design criteria for this project.  

    Any submission for substitution must include the following material for consideration or bid will be deemed unqualified and rejected:

    Independent testing to show even distribution of hot gases along the complete length of the emitter tube with a minimum variance of 15%Professional Engineer Stamped Design, calculations, and complete set of stamped drawings with an alternate system.Stamped fuel usage data showing a minimum 20% fuel savings over specified Superior Radiant Model Verification that Manufacturer successfully completed and passed the auditing requirements for ISO 9001 Quality Management System (QMS).

Технічна специфікація
  • Унікальний номерlxr
  • Сімейство продуктівSingle Stage Infrared Heaters
  • Група продуктівLow Clearance - Series L
  • ТипObject (single object)
  • Дата публікації2021-02-16
  • Номер видання1
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийAluminium
  • Розроблено вКанада
  • Виготовлено вКанада
Класифікація
  • Категорія BIMobjectHVAC - Heaters
  • Назва UNSPSCTubular heaters
  • Код UNSPSC40101822
  • Код Uniclass 2015Pr_70_60_36_72
  • Опис Uniclass 2015Radiant tube heaters
  • Код CSI MasterFormat 201423 55 23
  • Заголовок CSI MasterFormat 2014Gas-Fired Radiant Heaters
  • Номер OmniClass23-33 15 17 13
  • Заголовок OmniClassFuel Fired HVAC Radiant Heaters
  • Код CSI UniFormat IID30
  • Заголовок CSI UniFormat IIHVAC

Доступність регіону

Північна Америка
Ангілья
Антигуа і Барбуда
Аруба
Багамські Острови
Барбадос
Беліз
Бермудські Острови
Британські Віргінські острови
Віргінські Острови (США)
Гаїті
Гваделупа
Гватемала
Гондурас
Гренада
Гренландія
Домініка
Домініканська Республіка
Кайманові Острови
Канада
Карибські Нідерланди
Коста-Рика
Куба
Кюрасао
Мартиніка
Мексика
Монтсеррат
Нікарагуа
Острови Теркс і Кайкос
Панама
Пуерто-Рико
Сальвадор
Сен-Бартелемі
Сен-Мартен
Сен-Пʼєр і Мікелон
Сент-Вінсент і Гренадіни
Сент-Кітс і Невіс
Сент-Люсія
Сінт-Мартен
Сполучені Штати
Тринідад і Тобаго
Ямайка