Публікуйте свої продукти
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
Truchet Sound Absorbing Acoustic Tiles & Wall Panels
    Steelcase

    Truchet Sound Absorbing Acoustic Tiles & Wall Panels

    Perfect for the modern office, Truchet Acoustic Tiles let you craft your office acoustics and design to suit a variety of needs.

    Inspiration

    Steelcase’s Truchet Acoustic Tiles are inspired by the work of French priest and mathematician Sebastien Truchet.

    They effortlessly improve the poor room acoustics faced by many modern offices and help ensure that workers can remain productive and stress-free.

    They combine flawless performance with impeccable design and are the perfect acoustic solution for modern open-plan offices.

    They can be used in different settings:

    • Wall-mounted
    • Horizontally hanging from the ceiling
    • Vertically hanging from the ceiling

    Acoustic Performance

    Truchet Acoustic Tiles have been tested according to ISO 354. With an αw coefficient of 0.90, they are rated Class A as per ISO 11654.

    This means that they absorb an average of 90% of all soundwaves, including low, medium, and high frequencies.

    Design

    Truchet Acoustic Tiles are versatile sound-absorbing panels that combine design and performance.

    Unlike conventional sound absorbers, they allow users to create different custom textures and patterns to cover a limitless variety of spaces.

    Truchet Acoustic Tiles are as attractive and playful as they are effective. They offer five different tile shapes that allow for an infinite number of possible designs, along with a wide range of colors to choose from.

    Специфікація
    • Surface Materials

      Fabrics: Hush

      Dimensions

      540 mm x 540 mm
      Height: 65 mm

    Технічна специфікація
    • Унікальний номерtruchet-acoustic-tiles
    • Сімейство продуктівOffice Furniture
    • Група продуктівDividers, Acoustics and Screens
    • ТипObject (single object)
    • Дата публікації2026-06-02
    • Номер видання1
    Пов'язані
    • Розроблено вНімеччина
    Класифікація
    • Категорія BIMobjectмеблі - Акустика

    Доступність регіону

    Європа Азія Африка