Публікуйте свої продукти
Accord® Series 7224, 36" x 36" x 77" Shower
Sterling Plumbing

Accord® Series 7224, 36" x 36" x 77" Shower

The beauty of traditional meets the fresh look of modern. Made of solid Vikrell® material, the four piece modular design is easy to install, with caukless seams and snap together walls. Shelves are recessed into the walls allowing for more showering space.
  • 36" Shower Module
  • Made from solid Vikrell material for strength, durability, and lasting beauty.
  • Modular design allows for easy installation during any phase of construction
  • High-gloss finish provides a smooth, shiny surface that is easy to clean.
  • Geometric backwall design adds visual interest while easy to clean
  • Rounded interior space provides more room for the bather
  • Abundant, recessed storage reduces the visual clutter
  • "Snap" together installation. An audible click lets you know when the walls are properly installed
  • No caulking required in the seams
  • Conforms to ANSI Z124.1.2 and CSA B45.1 National Consensus Standards
Технічна специфікація
  • Унікальний номерsterling-72240100
  • Сімейство продуктівShowers
  • Група продуктівAccord
  • ТипObject (single object)
  • Дата публікації2017-01-25
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectSanitary - Showers

Доступність регіону

Північна Америка
Сполучені Штати