Публікуйте свої продукти
Hand Dryer, TUBULAR HD, SKU: 350030
Hand Dryer, TUBULAR HD, SKU: 350030
    Stern Engineering

    Hand Dryer, TUBULAR HD, SKU: 350030

    Touch free electronic wall mounted hand dryer operated by IR sensor.

    Touch-free electronic hand dryer for wall-mounted installations. Powered by 110V-120/220V-240VAC. The hand dryer will automatically shut off after being used for more than 60 seconds. Sensor settings can be customized by remote control.

    Advantages:

    • Installed above basin preventing hand wash drips to floors and counters
    • HEPA filter for added hygienic properties
    • Full brass body or stainless steel 316 material
    • Variety of colors and special finishes available
    • Matching touch-free faucet and soap dispenser
    • Long-lasting, durable, and vandal resistant
    • Airflow intensity adjustable by external button
    • Adjustability with remote control: security time, detection range, delay out
    • On/Off function to perform cleaning
    Специфікація
    • Operating Voltage: 110V-120/220V-240VAC, 60/50 Hz, 1.3-1.6KW
      Motor Thermal Protection: Auto resetting thermostat turns unit off
      Heater Thermal Protection: Auto resetting thermostat turns unit off at 85C (185F)
      Standby Power: 0.3-0.4W
      Timing Protection: 60 seconds auto shut off
      Drip Proof: IP21

      keywords: commercial hand dryer, restroom hand dryer, hand dryer, hand dryer washroom, electric hand dryer,

    Технічна специфікація
    • Унікальний номерtubular-hd
    • Сімейство продуктівHand Dryers
    • Група продуктівWall Mounted Hand Dryers
    • ТипObject (single object)
    • Дата публікації2022-05-26
    • Номер видання1
    Пов'язані
    • Розроблено вІзраїль
    • Виготовлено вІзраїль
    Класифікація
    • Категорія BIMobjectSanitary - Hand & Hair Dryers
    • Класифікація IFCSanitary Terminal
    • Код за ETIMEC001212
    • Назва за ETIMHand dryer
    • Назва UNSPSCSanitary ware
    • Код UNSPSC301815
    • Код Uniclass 2015Pr_40_20_76
    • Опис Uniclass 2015Sanitary accessories
    • Номер OmniClass23-31 25 15
    • Заголовок OmniClassHand Dryers