Публікуйте свої продукти
MIKROFILL MAXI PRESSURISATION UNIT 140/180/240/280
MIKROFILL MAXI PRESSURISATION UNIT 140/180/240/280
    Stuart Turner Group

    MIKROFILL MAXI PRESSURISATION UNIT 140/180/240/280

    The Ultimate Pressurisation Solution for High-Capacity Systems

    The Mikrofill MAXI AP represents the pinnacle of pressurisation technology, meticulously engineered to meet the demands of large domestic, commercial, and industrial applications. Designed with precision, it seamlessly maintains pressure in sealed heating systems, chilled water systems, refrigeration units, and industrial cooling setups.

    With a sleek, compact, floor-standing design, the MAXI AP is incredibly easy to install and commission, making it the top choice for specifiers and installers alike. Powered by an advanced microprocessor-controlled system, it guarantees exceptional accuracy and efficiency, ensuring optimal pressure management at all times.

    Whether you choose the single-pump or twin-pump configuration, the MAXI AP delivers unparalleled performance and reliability. Equipped with cutting-edge Ai100 technology, it offers an intuitive user experience and seamless system integration. Say goodbye to complicated setups and hello to smooth, automated operation with real-time monitoring through its digital control system.

    Engineered for durability and longevity, the MAXI AP is designed to keep your system running at peak performance, providing dependable pressurisation for years to come. Whether for heating, cooling, or industrial applications, the MAXI AP ensures consistent, hassle-free pressure control.

    Специфікація
      • Suitable for sealed systems of up to 300,000 litres
      • 4 programable BMS volt-free relays
      • Modbus RTU BMS interface
      • Precise pressure control
      • Digital control system and LCD graphic display
      • Ai100 technology, engineered by Stuart Turner Ltd, offers unparalleled control and integration for modern systems
      • Full status indication
      • Sturdy powder coated steel casing
      • High quality peripheral pump(s)
      • Available up to 3.9 - 8.0 bar cold fill pressure
      • All models are Enhanced and are fully compatible with Building Management Systems
      • Self-diagnostic electronics
      • Designed and built to latest CE requirements and in accordance with ISO9001
      • Leak detection via frequency of starts alarm
      • Suitable for floor mounting
      • Category 5 backflow protection, Type AB air gap, weir overflow and warning pipe
      • Single (duty) or twin (duty/standby) pump options
      • Adjustable feet
    Технічна специфікація
    • Унікальний номерMIKROFILL-MAXI-PRESSURISATION-UNIT
    • Сімейство продуктівMikrofill
    • Група продуктівPressurisation Units
    • ТипObject (single object)
    • Дата публікації2023-09-25
    • Номер видання1
    • Висота (мм)805
    • Ширина (мм)505
    • Глибина (мм)405
    Пов'язані
    • Матеріал основнийPowder coated steel
    • Матеріал допоміжнийPolyethylene
    • Розроблено вUnited Kingdom
    • Виготовлено вUnited Kingdom
    Класифікація
    • Категорія BIMobjectСантехніка - Pumps
    • Код Uniclass 2015Pr_65_53_86_68
    • Опис Uniclass 2015Pressurization units
    Бібліотека продуктів BIMobject

    Design App для Revit

    Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

    Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

    • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
    • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
    • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit