Публікуйте свої продукти
Product image
Додати до нового проекту

STRUGAL aluminium Interior Doors до Strugal

The STRUGAL Aluminium Interior Door collection is established as the most innovative and robust alternative to traditional wooden doors. We offer solutions that meet the demands of contemporary interior design, including sliding, double-leaf, and glass options, as well as upper or lateral fixed panels.

Aluminium guarantees ** superior durability** and minimal maintenance: it is completely immune to humidity and woodworm, solving pest issues and ensuring an impeccable aesthetic long-term. They are the most reliable option for both refurbishment and new construction projects.

The catalogue facilitates a fully customized design and the unification of color between doors and windows. Their practical handling, with removable architraves and easy cleaning, makes them the ideal specification for any project.

Колекція містить

6 продукти
4.6 з 5 зірок 4.6 (37)
4.2 з 5 зірок 4.2 (13)
4.7 з 5 зірок 4.7 (48)
4.4 з 5 зірок 4.4 (8)
4.7 з 5 зірок 4.7 (33)
4.4 з 5 зірок 4.4 (33)