Публікуйте свої продукти
FroMar™ Steel Panel System
Super Stud Building Products

FroMar™ Steel Panel System

The FroMar™ Steel Panel System is an innovative patented product, using galvanized sheet steel combined with a patented design to achieve unprecedented structural strength in a 33 mil panel. Testing has shown the galvanized finish will last in excess of 150 years. The system is mold, mildew, termite and fire resistant. Each wall section can be produced to accommodate the designer’s residential or commercial plans, and any number of standard or custom exterior finishes can be applied to it such as brick, vinyl, stucco and various cementitious siding systems.

The interlocking FroMar panel system is a prefabricated modular solution for immediate delivery nationwide. FroMar can be deployed in a variety of environments including outdoor field hospitals, critical care facility expansions, and convention and expo centers. Panels are available in 2’ and 4’ widths and in heights of 8’, 9’ or 10’. For more specialized designs, panels can be fabricated with window and door openings. Custom sizing is also available.

FroMar™ is also an excellent solution for commercial spandrel panel design conditions where structural integrity combined with lightweight and speed of construction are key design considerations. This application is becoming more relevant with the implementation of the new model energy codes that state the application of high-density thermal barriers to the exterior of a building must require a lightweight structural backing. This application of FRO MAR™ is also drawing more attention and interest from the architectural community. It represents significant advantages for the design professional in dealing with this design challenge.

FroMar™ recently obtained the difficult Miami-Dade NOA certification for Category Five construction, meaning that to-date, it is the only panel system certified to withstand 150-mph sustained wind loading and the vaunted missile impact test, without the need for any exterior sheathing. FRO MAR™ is truly a landmark product in our industry’s efforts to deliver an affordable, sustainable and certifiably safe residential steel solution for 21st Century needs.

This system provides enclosures for permanent or temporary installations such as medical facilities, construction sites, disaster relief and office buildings utilizing lightweight, high-strength steel. This structural load-bearing panel systems uses interlocking components that assembles easily, allowing small crews to erect an entire structure in less than a day.

 


Специфікація
  • Benefits Over Other Prefabricated or Modular Systems:
    ‐ Responds to Rapid Mobilization of Field Facilities
    ‐ Factory Manufactured Composite Light Gauge Steel Wall Panel System
    ‐ Easy to Assemble Featuring " Z-Lock " Panels and Accessories
    ‐ Prefabbed Panels In 2ft and 4 Ft Widths with Custom Sizes Available
    ‐ Non-Combustible
    ‐ Mold and Mildew Resistant
    ‐ "STRONG" Miami-Dade Large Missile Impact Tested
    ‐ Light Weight but High Strength Structural Steel
    ‐ Built to Withstand Indoor and Outdoor Environments
    ‐ Can Be Used for Load Bearing Wall Systems

     Where FroMar Panels Have Been Used and Work Best:
    ‐ Easy to Assemble Short and Long-Term Critical Care Solutions
    ‐ Partition Walls Such as Temporary Hospitals and Treatment Centers
    ‐ Interior Shelter Isolation Units or Triage Centers
    ‐ Emergency Hospital and Temporary Medical Space
    ‐ Pre-Fabrication That Supports Fast Construction, Quality, And Safety
    ‐ Costs-Savings Compared to Conventional Construction
    ‐ Quickly Divided Open Building into Office Space
    ‐ Office and Equipment Enclosures for Construction Sites
    ‐ Secure Storage Rooms
    ‐ Fire Rated Rooms
    ‐ Storm Shelters
    ‐ Security Buildings.
    ‐ Army Barracks and Field Buildings
    ‐ CAT 5 Hurricane Resistant
    ‐ Load Bearing Wall Systems Available.
    ‐ Easy Cleanability That Supports Infection Control

Технічна специфікація
  • Унікальний номерFroMar-Steel-Panel-System
  • Сімейство продуктівSteel Wall Panel Systems
  • Група продуктівFroMar™ Steel Panel System
  • ТипObject (single object)
  • Дата публікації2021-12-29
  • Номер видання1
Класифікація
  • Категорія BIMobjectСтіни - Other Walls