Публікуйте свої продукти
Skoga Corner Half Round, 90x90, Hold Grip
Svedbergs

Skoga Corner Half Round, 90x90, Hold Grip

New Skoga is easier to carry, install, adjust to the conditions of your bathroom. Reversible doors simplify and make handling easier. There are many models to choose from for, for example, bathtub, corner and wall. The series makes the most of both the small and large bathrooms with their different widths and heights. In addition to smart models, there are many different glasses and handles to choose from in the same color and design as other details to create a whole in the bathroom. Skoga corner shower half round consists of two openable doors with transparent sealing strip at the bottom. The doors can be folded inward when the shower is not in use, freeing up maximum floor space. Threshold-free - handicap friendly. Hardened safety glass 6 mm. Wall profile allows pipe wiring 30 mm from wall. The shower walls can be supplemented with building profiles 30 or 50 mm. Height 198 cm. Doorway 99-113 cm. All dimensions are reversible for the right or left position of the shower corner.

Технічна специфікація
  • Унікальний номерSkoga_HR_90x90_HG
  • Сімейство продуктівSkoga
  • Група продуктівShower Screen
  • ТипObject (single object)
  • Дата публікації2019-10-09
  • Номер видання1
  • Висота (мм)1980
  • Ширина (мм)900
  • Глибина (мм)900
Пов'язані
  • Матеріал основнийGlass
  • Розроблено вШвеція
  • Виготовлено вШвеція
Класифікація
  • Категорія BIMobjectSanitary - Showers
  • Код Uniclass 2015Pr_40_20_06_79
  • Опис Uniclass 2015Shower enclosures

Доступність регіону

Європа
Данія
Норвегія
Фінляндія
Швеція

Схожі продукти