Публікуйте свої продукти
NPS® AIRFLOOR™ 60 self-bearing composite slab with airpop footing
Tecnostrutture

NPS® AIRFLOOR™ 60 self-bearing composite slab with airpop footing

Airfloor is the lightest semi-prefabricated self-bearing slab available on the market, with a dry weight of max. 45kg/m2. Thanks to its lightness and self-supporting, the slab construction is simple and fast. The self-supporting characteristic up to 5 metres allows laying and casting without the use of props. Moreover, the casting can be carried out straight after laying Airfloor, since the panels immediately adhere to each other thanks to the rabbeted protrusion. Simply lay only the reinforcement before casting. Benefits: - self-supporting up to 5 metres – no props are required - Quick laying - up to 1000m2/day Airfloor is a lightened slab, fast and simple to lay, which speeds up construction, increasing the work site safety and cleanliness. The real possibility of limiting constructions times is guaranteed by the overlapping of the work phases, reducing execution times. While safety at the work site is guaranteed by pedestrian accessibility and the timber shutter of the structure. - Seismic-resistant Airfloor is a seismic-resistant slab suitable for the construction of buildings resistant to seismic movements. Its lightness, given the weight of max. 45kg/m2, allows it to determine a lower emphasis on the structure and on the columns, resulting on a lower emphasis on the structure and on the columns lower load on the structure foundations. Finished slab weight after the completing casting: starting from 190 kg/m2 - Architectural freedom The Airfloor slab adapts to all possible design geometries. It can be customised in its dimensions according to needs and is available in submultiples. - Standards compliant - Airfloor allows obtaining LEED credits Thanks to the Airfloor seismic-resistant slab, the work site remains clear and clean as there are less accessory materials for laying, with consequent lower environmental impact and energy containment.
Специфікація
  • Self-supporting pre-casted slab for slim floors. AIRFLOOR SLAB™ SELF-SUPPORTING CEILINGWITH AIRPOP FOOTING Composed by B450C steel truss and an airpop panel with “V” form hollows. These elements are casted with lightweight concrete. A wire mesh is placed above. It can be equipped with steel plates to accommodate false ceiling.
Технічна специфікація
  • Унікальний номерNPS-Airfloor-Ceiling-60
  • Сімейство продуктівAirfloor
  • Група продуктівAirfloor
  • ТипObject (single object)
  • Дата публікації2019-01-21
  • Номер видання1
Посилання
Пов'язані
  • Матеріал основнийSteel
  • Матеріал допоміжнийConcrete
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectБудівництво - стелі
  • Класифікація IFCSlab
  • Код Uniclass 2015Ss_30_16_10_16
  • Опис Uniclass 2015Concrete slab deck systems
  • Код CSI MasterFormat 201403 41 16
  • Заголовок CSI MasterFormat 2014Precast Concrete Slabs
  • Номер OmniClass23-13 25 19 11 11
  • Заголовок OmniClassPolystyrene Slab and Board Thermal Insulation

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe

Схожі продукти

Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit