Публікуйте свої продукти
EOLO 4 ZONES MOTORIZED PLENUM IN POLYSTYRENE FOR CONCEALED CEILING UNIT

EOLO 4 ZONES MOTORIZED PLENUM IN POLYSTYRENE FOR CONCEALED CEILING UNIT

The plenum built with sintered expanded polyester is provided together with engines and rounded shutters.

The automatic managing of the shutter allows to the throttle to be settled in different prearranged position 0% - 33% - 66 % e 100%.

A by-pass compensates the air flow outgoing from the "Eolo" or "Mini Eolo" plenum, avoiding annoying noises.

The shockproof abs by-pass operates with the thrust of excess air due to the effect of the adjustable counter weight. A slight pressure is exerted on one side of the plenum. Make sure the aperture is directed downwards and the thrust of the bypass blade takes place by means of bolts. The counter weight is achieved by screwing nuts onto the bolts.

Специфікація
    • Material: made of expanded sintered Polystyrene
    • Thermal conductivity: 0,030 / 0,033 W/mK as defined in EN 12667 / EN 12939 standards
    • Vapor resistance 40/70 μ as defined in EN 12086 standards
    • Operation temperature - 30° / + 90°
    • Water absorption % volume ≤5 As defined in EN 12087 standards
    • Euroclass fire reaction "class E" as defined in "EN 13501-1:2009"
    • Heat performance sp. 30 mm 0,95 m2K/W
    • Made in eps graphite loaded material
    • With integrated collars
    • Total depth including collar 350 mm
Технічна специфікація
  • Унікальний номерeolo-4-zones-motorized-plenum-in-polystyrene-for-concealed-ceiling-unit
  • Сімейство продуктівGALAXY
  • Група продуктівRiscaldamento, ventilazione e condizionamento - Canalizzazione
  • ТипAssembly (multiple objects)
  • Дата публікації2021-07-09
  • Номер видання1
  • Висота (мм)297
  • Ширина (мм)1261
  • Глибина (мм)348
Пов'язані
  • Матеріал основнийPolystyrene (EPS)
  • Матеріал допоміжнийABS
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Номер OmniClass23-33 49 00
  • Заголовок OmniClassHVAC Ductwork

Доступність регіону

Європа Азія Північна Америка Африка Південна Америка Океанія
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
Australia
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
New Zealand
Andorra
Azerbaijan
Aruba
Benin
Brazil
Austria
Bahrain
Barbados
Botswana
Chile
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Belgium
Bhutan
Bermuda
Burundi
Ecuador
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Bulgaria
Brunei
Canada
Central African Republic
French Guiana
Croatia
Cambodia
Caribbean Netherlands
Chad
Guyana
Cyprus
China
Cayman Islands
Côte d'Ivoire
Paraguay
Czech Republic
Christmas Island
Collectivity of Saint Martin
Democratic Republic of the Congo
Peru
Denmark
Cocos (Keeling) Islands
Costa Rica
Djibouti
Suriname
Estonia
Georgia
Cuba
Egypt
Uruguay
Faroe Islands
Hong Kong
Curaçao
Equatorial Guinea
Venezuela
Finland
India
Dominica
Eritrea
France
Indonesia
Dominican Republic
Eswatini
Germany
Iran
El Salvador
Ethiopia
Gibraltar
Iraq
Greenland
Gabon
Greece
Israel
Grenada
Ghana
Guernsey
Japan
Guadeloupe
Guinea
Hungary
Jordan
Guatemala
Guinea-Bissau
Iceland
Kazakhstan
Haiti
Kenya
Ireland
Kuwait
Honduras
Lesotho
Isle of Man
Kyrgyzstan
Jamaica
Liberia
Italy
Laos
Martinique
Libya
Jersey
Lebanon
Mexico
Madagascar
Latvia
Macau
Montserrat
Malawi
Liechtenstein
Malaysia
Nicaragua
Mali
Lithuania
Maldives
Panama
Mauritania
Luxembourg
Mongolia
Puerto Rico
Morocco
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mozambique
Moldova
Nepal
Saint Lucia
Namibia
Monaco
North Korea
Saint Pierre and Miquelon
Niger
Montenegro
Oman
Saint Vincent and the Grenadines
Nigeria
Netherlands
Pakistan
Saint-Barthélemy
Republic of the Congo
North Macedonia
Palestine
Sint Maarten
Rwanda
Norway
Philippines
The Bahamas
Senegal
Poland
Qatar
Trinidad and Tobago
Sierra Leone
Portugal
Saudi Arabia
Turks and Caicos Islands
Somalia
Romania
Singapore
U.S. Virgin Islands
South Africa
Russia
South Korea
United States
South Sudan
San Marino
Sri Lanka
Sudan
Serbia
Syria
Tanzania
Slovakia
Taiwan
Uganda
Slovenia
Tajikistan
Zambia
Spain
Thailand
Zimbabwe
Svalbard and Jan Mayen
Türkiye
Sweden
Turkmenistan
Switzerland
United Arab Emirates
Ukraine
Uzbekistan
United Kingdom
Vietnam
Vatican City
Yemen
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit