Публікуйте свої продукти
Tennsco 127648PC Imperial Open Shelf Filing Unit
Tennsco 127648PC Imperial Open Shelf Filing Unit
Tennsco 127648PC Imperial Open Shelf Filing Unit
    Tennsco

    Tennsco 127648PC Imperial Open Shelf Filing Unit

    Imperial shelving is the ideal solution for really your filing needs - especially in the office. Its unique space saving design saves up to 60 percent floor space when compared to conventional filing equipment. Imperial shelving can be used within the office environment anywhere tab filing is used. It makes files more visible when using a color-coding system, and more accessible by keeping them upright and orderly. 

    Imperial shelving is available in 76" and 88" heights, and legal and letter depth.

    Imperial's unique keyhole slot design offers time saving snap-together assembly without tools.

    Extra large 7 1/2" high x 10 1/2" deep shelf dividers adjust in 2" increments and keep folders upright.

    Shelves adjust in 1 1/2 inch.

    All Tennsco products are proudly made in the USA.

    As Featured on Amazon.com

    Специфікація
    • Dimensions: 48" Width x 76" Height x 12" Depth

      Weight: 140 pounds

    Технічна специфікація
    • Унікальний номерTennsco-127648PC-Imperial-Open-Shelf-Filing-Unit
    • Сімейство продуктівStorage
    • Група продуктівShelving
    • ТипDocumentation (info)
    • Дата публікації2019-03-20
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Назва UNSPSCOffice Equipment and Accessories and Supplies
    • Код UNSPSC44
    • Код CSI MasterFormat 201411 28 00
    • Заголовок CSI MasterFormat 2014Office Equipment
    • Номер OmniClass23-21 13 25
    • Заголовок OmniClassOffice Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати