Публікуйте свої продукти
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet
    Tennsco

    Tennsco 7818LGY 7818 Heavy Gauge Steel Deluxe Welded Storage Cabinet

    Tennsco Deluxe storage cabinets have set the standard for quality, convenience and performance. Heavy gauge steel throughout and 16-gauge doorframe construction, combined with up to four knuckle hinges, make these the most rugged storage cabinet of their kind. Louvers provide ventilation to reduce stagnation and fumes build-up. Two adjustable levelers compensate for uneven floors, allowing Doors to hang squarely and close properly. Deluxe cabinets can be used anywhere and stand up to a lifetime of heavy use, making them the best value for your money. All Tennsco products are proudly made in the USA.

    As Featured on Amazon.com

    Специфікація
    • Color: Light Grey

      Ean: 0447671100033

      Exterior Finish: Powder Coat

      Height: 78.0 inches

      Item Weight: 0.010 ounces

      Length: 18.0 inches

      Width: 36.0 inches

      Load Capacity: 150 pounds

      Model Number: 7818LGY

      Part Number: 7818LGY

      UNSPSC Code: 30161800

      UPC: 447671100033

    Технічна специфікація
    • Унікальний номерTennsco-7818LGY-7818-Heavy-Gauge-Steel-Deluxe-Welded-Storage-Cabinet
    • Сімейство продуктівStorage
    • Група продуктівCabinet
    • ТипDocumentation (info)
    • Дата публікації2019-03-20
    • Номер видання1
    • Висота (у дюймах)78
    • Ширина (у дюймах)36
    • Глибина (у дюймах)18
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectмеблі - Shelving & Storage
    • Назва UNSPSCCabinetry
    • Код UNSPSC301618
    • Код CSI MasterFormat 201441 53 13
    • Заголовок CSI MasterFormat 2014Storage Cabinets
    • Номер OmniClass23-21 11 11 11
    • Заголовок OmniClassCommercial Storage Shelves

    Доступність регіону

    Північна Америка
    Сполучені Штати