Публікуйте свої продукти
EntryDefender Door
The Cookson Company

EntryDefender Door

The platinum award winning EntryDefender® Door is manufactured to protect official government buildings, medical and legal marijuana dispensaries, manufacturing facilities, and other sensitive designs from break-in for 5, 15 and 60 minutes in accordance with the U.S. Department of State Standard for forced entry. The EntryDefender is the only roll up door in the country that allows experts to customize design in wide doorways without jeopardizing safety and complies with regulations.

It may look like a common roll up door from the outside, but the sturdy steel curtain features interlocking slats that contract when in the closed position - creating an even surface that diminishes potential pry points. As the assault continues, the interlocking slats combine together further to avoid division and make the door even more stable.  It also features an enhanced bottom bar and hidden locking system that further holds the door closed.

American Security Today Magazine awarded the extraordinary EntryDefender Door with the Platinum Award for Best Critical Infrastructure Protection Solution at the 2019 Astors Awards.

Технічна специфікація
  • Унікальний номерentrydefender-door
  • Сімейство продуктівDoors
  • Група продуктівOverhead Coiling
  • ТипObject (single object)
  • Дата публікації2020-05-13
  • Номер видання1
Пов'язані
  • Матеріал основнийMetal
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectДвері - Industrial
  • Назва UNSPSCMetal doors
  • Код UNSPSC30171505
  • Код CSI MasterFormat 201408 33 23
  • Заголовок CSI MasterFormat 2014Overhead Coiling Doors
  • Номер OmniClass23-17 11 13 25
  • Заголовок OmniClassOverhead Metal Doors

Доступність регіону

Північна Америка
Сполучені Штати