Публікуйте свої продукти
VertiStack Clear Stacking Door Model VS904
The Cookson Company

VertiStack Clear Stacking Door Model VS904

Coming soon!

STACKING DOOR VERTISTACK CLEAR
Model VS904

COMPACT VERTICAL STACKING ENABLES CLEAN AESTHETIC

UNIQUE COMPACT DESIGN
The VertiStack Clear door utilizes unique, compact stacking panels that take up minimal ceiling space, so it won’t interfere with mechanical, electrical or plumbing fixtures. Vertically stacked panels with minimal projection off the wall allow for a clear and open ceiling. The panels can even be recessed into the ceiling if desired. Designed to operate smoothly and quietly, patrons will not be disturbed by operation.
EXPAND YOUR FOOTPRINT

VertiStack Clear allows you to bring the outside in. When in the closed position, the glass panels let in ample sunlight to offer warm hospitality. When in the opened position, indoor seating can be extended to the outside areas, inviting a state of flow between interior and exterior spaces. When closed, the built in gasket makes the door IECC compliant for air infiltration, keeping patrons comfortable and reducing energy usage.
CLEAR AESTHETICS

VertiStack offers a sleek design with minimal lines and angles. A clean, modern look from inside and out with aesthetic appeal is created since VertiStack Clear has no visible hinges or exposed track or cable. Available in a variety of glass, acrylic and polycarbonate options, VertiStack Clear also offers choices for customizable color and finish, giving designers free reign and flexibility to match or enhance any aesthetic.
SAFE AND SECURE

Unlike other full vision products, the unique, compact stacking eliminates glass hanging over patrons when opened. The smooth guide design conceals mechanical parts, limiting the risk of injury. The product can be ordered with safety edges, photo eyes and other safety features to comply with UL325 standards. VertiStack Clear also offers protection in winds of up to 20 PSF. To prevent break-ins, the panels can be securely locked in place to prevent panel separation.

Технічна специфікація
  • Унікальний номерvertistack-clear-stacking-door
  • Сімейство продуктівOverhead Coiling
  • Група продуктівStacking Doors
  • ТипObject (single object)
  • Дата публікації2022-07-20
  • Номер видання1
Пов'язані
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectДвері - Industrial
  • Класифікація IFCDoor
  • Назва UNSPSCDoors
  • Код UNSPSC301715
  • Код Uniclass 2015Ss_25_30_20_40
  • Опис Uniclass 2015Industrial doorset systems
  • Код CSI MasterFormat 201408 34 19
  • Заголовок CSI MasterFormat 2014Industrial Doors
  • Номер OmniClass23-17 11 00
  • Заголовок OmniClassDoors
  • Код CSI UniFormat IIB2030
  • Заголовок CSI UniFormat IIExterior Doors

Доступність регіону

Північна Америка
Сполучені Штати