Публікуйте свої продукти
SMMSu VRF (outdoor unit)
MMY-MUP 16 18 20 22 24 1HT8P-E
TOSHIBA

SMMSu VRF (outdoor unit) MMY-MUP 16 18 20 22 24 1HT8P-E

HEAT PUMP MOTOCONDENSING UNIT OF TYPE VRF (SMMSu) WITH R410A OF TOSHIBA. Structure in self-supporting steel sheet and removable panels for maintenance painted with external treatment. In order to Increase the life cycle of the outdoor unit, the compressor and electrical components are completely Separated from the cooling air flow of the condenser/evaporator, thus protecting them from wear and weathering. Equipped with a newly developed Triple Rotary inverter compressors with double blade for each rotating disc. Continuous full feedback heating during defrosting with hot gas injection. Intelligent Flow Technology for the intelligent management of refrigerant flow through electronic valves. It allows to follow in an optimal way the thermal load of the single users optimizing comfort and consumption. Complete closure of the PMV valve of the indoor unit not working, avoiding unnecessary dispersion of thermal energy in the environment. Helical fan driven by inverter with useful static head specified below. Possibility to reduce the sound pressure in both summer and winter mode through external contact. The unit has EUROVENT certification. Oil recovery without cycle reversal in order to maintain comfort during winter/summer operation. Automatic start with NFC connection via smartphone.
Специфікація
  • Technical features: Available sizes: 16, 18, 20, 22, 24 HP (from 45,0 kW to 67,0 kW). - Heating and Cooling application. - DC Triple Rotary compressor with Diamond Like Carbon (DLC) protection coating inside the compressor’s vane increases efficiency and reliability. - Intelligent Control: correct flow of refrigerant in the indoor unit. - Variable geometry heat exchanger. - New fan with new advanced blade shapes to reduce noise level.
Технічна специфікація
  • Унікальний номерSMMSu-vrf1-16-18-20-22-24
  • Сімейство продуктівHVAC - Business VRF
  • Група продуктівOutdoor unit
  • ТипObject (single object)
  • Дата публікації2023-03-02
  • Номер видання1
  • Висота (мм)1690
  • Ширина (мм)1290
  • Глибина (мм)780
Пов'язані
  • Матеріал основнийMetal
  • Матеріал допоміжнийPlastic
  • Розроблено вІталія
  • Виготовлено вІталія
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер
  • Класифікація IFCAir Terminal
  • Назва UNSPSCAir conditioners
  • Код UNSPSC40101701
  • Код Uniclass 2015EF_65_80
  • Опис Uniclass 2015Air conditioning
  • Номер OmniClass23-33 39 00
  • Заголовок OmniClassAir Conditioning Equipment
  • Код CSI UniFormat IID30
  • Заголовок CSI UniFormat IIHVAC

Доступність регіону

Європа
Італія

Схожі продукти

4.2 з 5 зірок 4.2 (15)
4.2 з 5 зірок 4.2 (5)
2.4 з 5 зірок 2.4 (5)
2.3 з 5 зірок 2.3 (6)