Публікуйте свої продукти
LC colonna idu
TOSHIBA

LC colonna idu

The Column unit of the Light Commercial range is particularly suitable for large rooms with low ceilings. The range consists of 5 sizes, with power from 2HP up to 6HP, cooling and cooling capacity from 5.0 kW up to 16 kW. The Column units can be combined with the Digital Inverter and Super Digital Inventer range, both equipped with low environmental impact R32 gas and with previous versions with R410 gas. The units achieve good performance levels with SEER up to 6.67 and SCOP up to 4.41 (with external Super Digital Inverter condenser) The particularity of these units are mainly two: - gas leak sensor - RBC-AMS55E-EN wire control already integrated in the machine The gas leak detector already pre-installed on the machine, and can be activated only with R32 systems, guarantees greater safety and control in the environments, a particularly sensitive topic especially in working environments and open to the public. This sensor has a guaranteed operation for 7 years; once passed, the user will be notified with a message on the command to replace it. The RBC-AMS55E-EN with dual set point command is already installed on the machine and allows you to: Set the operating mode (heating, cooling, dehumidifier, ventilation only) Temperature setting Set the weekly timer with 8 daily programs Perform energy monitoring (function available only with systems with R32 gas) The units offer high air flow rates and greater amplitude of the air flow: 150 ° vertically and 45 ° horizontally.
Специфікація
  • Main features COMPATIBLE WITH SUPER DIGITAL INVERTER R32 AND R410 SYSTEMS, SINGLE AND THREE-PHASE COMPATIBLE WITH DIGITAL INVERTER R32 AND R410 SYSTEMS, SINGLE AND THREE-PHASE TWIN TRIPLE AND DOUBLE TWIN COMBINATIONS WIRE CONTROL ALREADY INSTALLED ON THE MACHINE PRE-INSTALLED GAS LEAK DETECTOR WITH 7-YEAR GUARANTEED OPERATION
Технічна специфікація
  • Унікальний номерLC_colonna_idu
  • Сімейство продуктівHVAC - Light Commercial
  • Група продуктівIndoor unit
  • ТипObject (single object)
  • Дата публікації2020-06-09
  • Номер видання1
Класифікація
  • Категорія BIMobjectHVAC - Кондиціонер

Схожі продукти

4.8 з 5 зірок 4.8 (5)
4.2 з 5 зірок 4.2 (5)
4.2 з 5 зірок 4.2 (14)
2.4 з 5 зірок 2.4 (5)
2.3 з 5 зірок 2.3 (6)
Common.Footer.ValueProp.Image.AltText

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit