Публікуйте свої продукти
Drake® II 1G Two-Piece Toilet, Elongated Bowl, 1.0 GPF
Drake® II 1G Two-Piece Toilet, Elongated Bowl, 1.0 GPF
Drake® II 1G Two-Piece Toilet, Elongated Bowl, 1.0 GPF
Drake® II 1G Two-Piece Toilet, Elongated Bowl, 1.0 GPF
Drake® II 1G Two-Piece Toilet, Elongated Bowl, 1.0 GPF
Drake® II 1G Two-Piece Toilet, Elongated Bowl, 1.0 GPF
    TOTO USA Inc

    Drake® II 1G Two-Piece Toilet, Elongated Bowl, 1.0 GPF

    This toilet offers an elongated bowl and attractive two-piece design. Also features our Tornado Flush flushing system (see Smartfact below) and CEFIONTECT, an extraordinarily smooth, ion-barrier surface to keep your toilet bowl clean. Universal height.
    Специфікація
    • CEFIONTECT Glaze prevents debris from sticking to ceramic surfaces, making them easier to clean

      Tornado Flush™ Flushing System

      Computer Designed, Fully Glazed Trapway

      Elongated Bowl

      Chrome Trip Lever included

      Universal Height

      ADA Compliant

      12" Rough-In less Seat

      Two Piece Toilet, Elongated, Tornado Flush, CeFiONtect, 1G, WaterSense

      residential

      #01, #03, #11, #12, #51, #01-RH

      Cotton, Bone, Colonial White, Sedona Beige, Ebony, Cotton

      Two Piece Toilet, Elongated, Tornado Flush, CeFiONtect, 1G, WaterSense
    Технічна специфікація
    • Унікальний номерCST454CUFG-drake-ii-1g-two-piece-toilet-elongated-bowl-10-gpf
    • ТипObject (single object)
    • Дата публікації2022-09-09
    • Номер видання1
    Посилання
    Класифікація
    • Категорія BIMobjectSanitary - Туалет

    Доступність регіону

    Південна Америка Північна Америка