Публікуйте свої продукти
EcoPower® High-Efficiency Urinal Flush Valve - 0.5 GPF (3/4" V.B. Set)
TOTO USA Inc

EcoPower® High-Efficiency Urinal Flush Valve - 0.5 GPF (3/4" V.B. Set)

Engineered to require no electricity or routine battery replacement, EcoPower technology is the perfect marriage of hands-free operation, low maintenance, easy installation and ecology. A special version of this flush valve works with reclaimed water systems.
Специфікація
  • High-Efficiency flow rate of 0.5 GPF

    Self-powered hydroelectric flush valve system

    No minimum daily usage requirement

    Durable chrome plated body with tamper-proof screws and solid bronze valve body

    Neutral rough-in and adjustable tail piece connection

    True mechanical flush override

    Smart sensor with self-adjusting detection range

    6-second detection time with no flush delay

    Automatic maintenance flush after 12 hours of inactivity

    For urinal with 3/4" top spud inlet

    ADA compliant

    Model available for use with Reclaimed Water Systems (See options above)

    EPD coated valve body (Reclaimed Water Model)

    See product Spec Sheet (X) version for Reclaimed Water Quality Parameters

    commercial

    #CP

    Polished Chrome Finish

Технічна специфікація
  • Унікальний номерTEU1LA12-ecopower-high-efficiency-urinal-flush-valve-05-gpf-34-vb-set
  • ТипObject (single object)
  • Дата публікації2022-09-09
  • Номер видання1
Класифікація
  • Категорія BIMobjectСантехніка - Клапани

Доступність регіону

Південна Америка Північна Америка