Публікуйте свої продукти
Thermostatic Mixing Valve (For Public Lavatory Faucets)
TOTO USA Inc

Thermostatic Mixing Valve (For Public Lavatory Faucets)

This Thermostatic Mixing Valve uses TOTO's Shape Memory Alloy (SMA) technology. This adjusts water temperature very quickly to effectively avoid scalding water.
Специфікація
  • Below deck thermostatic mixing valve allowing water temperature adjustment up to 120°F (49°C)

    Shape Memory Alloy (SMA) Technology to quickly adjust temperature to effectively avoid the outflow of scalding water

    G 1/2" (1/2" NPSM compatible) threaded fittings

    Low-lead solid brass construction

    Equipped with integral check valves and debris screens for back flow and cross flow prevention

    Thermostatic, EcoPower, AC Power, Shape Memory Alloy

    residential

    #

    No Color

    Thermostatic, EcoPower, AC Power, Shape Memory Alloy
Технічна специфікація
  • Унікальний номерTLE05701U-thermostatic-mixing-valve-af
  • ТипObject (single object)
  • Дата публікації2022-09-09
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectSanitary - Умивальники

Доступність регіону

Південна Америка Північна Америка