Публікуйте свої продукти
ACT-SA-7001 Standard-Acting Actuator
Triatek

ACT-SA-7001 Standard-Acting Actuator

Used in conjunction with our Venturi Valves, Triatek’s ACT-SA-7001 is a standard-acting microprocessor-based actuator with conditioned feedback. It has optional torque and operates on a 24 VAC nominal power supply.


The ACT-SA-7001 delivers between 50-70 in. lb. at rated voltage. This actuator is maintenance-free and has options to fail to the last position or to open/close. It has an external clutch for manual adjustments and a position indicator.


The ACT-SA-7001 is UL Listed and serves as an economical alternative for environments that are not especially critical.


Features
  • Delivers 50-70 in. lb. at rated voltage
  • Optional torque
  • Fail to last position or fail to open/close
  • Maintenance-free
  • Economical
  • Position Indicator
  • External clutch for manual adjustments
  • Sequencing of several motors to one input signal
  • UL Listed
Технічна специфікація
  • Унікальний номерtriatek-001
  • Сімейство продуктівClimate Control (HVAC)
  • Група продуктівActuators
  • ТипObject (single object)
  • Дата публікації2016-10-28
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Control Panels
  • Код CSI MasterFormat 201423 09 13
  • Заголовок CSI MasterFormat 2014Instrumentation and Control Devices for HVAC

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти