Публікуйте свої продукти
ACT-FA-8002 Fast-Acting Actuator
Triatek

ACT-FA-8002 Fast-Acting Actuator

Triatek’s ACT-FA-8002 is a fast-acting microprocessor based actuator with conditioned feedback. Working in conjunction with Triatek’s Venturi Valves, the ACT-FA-8002 operates on a 24 VAC nominal power supply and delivers a minimum of 70 in. lb. or 8 Nm. torque at rated voltage. The ACT-FA-8002 is designed primarily for Venturi air valves in laboratory fume hood applications.


The zero and span and auto-stroking features allows for the sequencing of several motors from the same input signal. The actuator field can be limited between 45° and 90°, and the input signal can be set to a portion of 2-10 VDC.


Once programmed, the actuator’s settings are permanently stored in its non-volatile memory. In the event of a power outage, the unit returns under full torque to its selected fail-safe position.


Features
  • Delivers a minimum of 70 in. lb. or 8 Nm. torque
  • Zero and span adjustments
  • Fail to open or close
  • Reversible rotation
  • Auto-stroking field limitations
  • Non-volatile memory
  • Sequencing of several motors from one input signal
  • UL Listed
Технічна специфікація
  • Унікальний номерtriatek-003
  • Сімейство продуктівClimate Control (HVAC)
  • Група продуктівActuators
  • ТипObject (single object)
  • Дата публікації2016-10-28
  • Номер видання1
Посилання
Класифікація
  • Категорія BIMobjectHVAC - Control Panels
  • Код CSI MasterFormat 201423 09 13
  • Заголовок CSI MasterFormat 2014Instrumentation and Control Devices for HVAC

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти