Публікуйте свої продукти
Low Pressure Constant Volume Venturi Valve
Triatek

Low Pressure Constant Volume Venturi Valve

The Low Pressure Constant Volume Venturi Valve is designed to maintain a constant flow rate regardless of the changing duct pressure.

This valve maintains a constant CFM at a specific shaft position over a range of 0.3” to 3” wc.* As static pressure increases or decreases, the internal cone adjusts to maintain a constant volume of air.

Constant Volume Venturi Valves are typically used in applications that include:


  • Biosafety cabinets
  • Constant volume fume hoods
  • Ventilated cabinets
  • Outside air regulation

The Low Pressure Constant Volume Venturi Valve arrives on-site calibrated and ready for installation. For installations that will encounter harsh chemicals in the air stream, Triatek offers Kynar® and Heresite® coatings to prevent corrosion. Access the chemical resistance comparison chart here.


*Vertical “up” Low Pressure Venturi Valves range 0.4” to 3” wc.

Технічна специфікація
  • Унікальний номерtriatek-016
  • Сімейство продуктівClimate Control (HVAC)
  • Група продуктівVenturi Valve
  • ТипObject (single object)
  • Дата публікації2016-10-28
  • Номер видання1
Класифікація
  • Категорія BIMobjectHVAC - Control Panels
  • Код CSI MasterFormat 201423 09 13
  • Заголовок CSI MasterFormat 2014Instrumentation and Control Devices for HVAC

Доступність регіону

Північна Америка
Сполучені Штати

Схожі продукти