Публікуйте свої продукти
TROCELLEN CLASS ALU 10 MM
Trocellen

TROCELLEN CLASS ALU 10 MM

TROCELLEN CLASS is the brand name for CE marked & Euroclass product portfolio of TROCELLEN. CE marking guarantees safe products within Europe, resultin in a high degree of legal certainty in the planning process. Moreover, CE marking means safety, as all products were checked by indipendent bodies. The product range is based on closed cell, chemically cross-linked, polyolefin resin foam products, offering high performance in terms of flame retardant protection in the event of fire, plus extremely long-lasting thermal insulation performance and soundproofing. TROCELLEN CLASS is suitable for the insulation of air ducts, guaranteeing long-lasting and effective thermal insulation in order to avoid heat loss and consequently save costs. It is easily applied through pre-adhesion process. The rigth thickness needs to be calculated according to the necessary thermal insulation. Main Advantages: - Excellent condensation barrier ability - Excellent μ-value - from 1000 to 15000 - Costant and long lasting λ - Fire resistant, flammability classification can be B-s2,d0, no dripping. - Ultra low smoke toxicity and opacity - Safe, non-toxic, non-allergen, mould resistant and reusable. TROCELLEN CLASS ALU 10 mm is part of this product portfolio. Cross-linked polyethylene foam laminated with aluminium sheet, 10 mm thick, with density of 28 kg/m3. For more technical information, please see "Specification".
Специфікація
  • Chemically cross-linked, closed cell polyethylene foam, light green, laminated with a smooth aluminium sheet. Density 28 kg/m3, thickness 10 mm, self-adhesive. - CE-marked (CPR), according to the European Standard (PEF) EN 14313 - Euroclass B-s2,d0 - BL-s1,d0. - Smoke toxicity and opacity: F1 classification (norm NF F 16-101) - Thermal conductivity coefficient at 10°C (λ-value) = 0,0386 W/mK. - Water vapour diffusion factor (μ-value) more than 15000
Технічна специфікація
  • Унікальний номерTC_CLASS_ALU_10mm
  • Сімейство продуктівThermal Insulation
  • Група продуктівHVAC applications
  • ТипObject (single object)
  • Дата публікації2018-07-20
  • Номер видання1
  • Глибина (мм)10
Пов'язані
  • Матеріал основнийPolyethylene
  • Матеріал допоміжнийAluminium
  • Розроблено вItaly
  • Виготовлено вItaly
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Ізоляція
  • Класифікація IFCDuct Fitting
  • Назва UNSPSCThermal insulation
  • Код UNSPSC301415
  • Код CSI MasterFormat 201423 07 13
  • Заголовок CSI MasterFormat 2014Duct Insulation
  • Номер OmniClass23-33 49 17
  • Заголовок OmniClassDuct Insulation
  • Код CSI UniFormat IIE10
  • Заголовок CSI UniFormat IIEQUIPMENT

Доступність регіону

Європа
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
Бібліотека продуктів BIMobject

Design App для Revit

Завантажуйте сімейства безпосередньо у вашу модель Revit одним кліком

Отримайте місце для легшого доступу до нових об’єктів, зберігайте свої сімейства Revit і співпрацюйте зі своєю командою.

  • ГалочкаПрацюйте безпосередньо з об'єктами BIM поруч із Revit
  • Галочка 2 ГБ хмарного сховища - зберігайте свій вміст Revit
  • Галочка Отримайте LCA (A1-A3) втіленого вуглецю прямо з Revit