Публікуйте свої продукти
2150 Pre-Hung Pedestrian Swing Gate, Single Clear Openings up to 6' (Double Clear Openings up to 12')
Tymetal

2150 Pre-Hung Pedestrian Swing Gate, Single Clear Openings up to 6' (Double Clear Openings up to 12')

Virtually maintenance free, Tymetal’s 2150 Swing Gate System is manufactured to meet the demanding requirements of correctional facilities and allow gatekeepers the safe, secure movement of inmates.

The 2150 Pedestrian Swing Gate System is fully assembled at the factory and shipped to the project site ready for installation. The controlled swinging motion of the 2150 gate system(s) virtually assures continual lock alignment with minimal maintenance.

Double 2150 Swing Gate Systems are available; contact Tymetal for various designs and sizes.

Технічна специфікація
  • Унікальний номерtymetal-2150
  • Сімейство продуктівSliding Gates
  • Група продуктівPedestrian Gates
  • ТипObject (single object)
  • Дата публікації2016-06-25
  • Номер видання1
Класифікація
  • Категорія BIMobjectLandscaping - Ворота

Доступність регіону

Північна Америка
Сполучені Штати