Публікуйте свої продукти
Linear shower drain - HighLine
Linear shower drain - HighLine
    Unidrain A/S

    Linear shower drain - HighLine

    4.5 з 5 зірок4.5(11 відгуки)

    Line floor drain

    Placed against one or several walls

    The linear floor drains are the invention that formed the basis for Unidrain. The drain is a revolutionary invention in itself, with its patented wall and floor flanges which allow it to be positioned against the wall while keeping it 100% waterproof.

    HighLine is Unidrains exclusive and prize-winning design series. Here the grating is replaced with a panel. The series includes panels in both steel and frosted glass, along with the discreet Custom solution. Here a trimmed floor tile is stuck on flush with the surrounding floor, to create an almost ‘invisible’ drain. HighLine is the series for people who want a little extra luxury.

    For more information visit unidrain.com

    Специфікація
    • For installation dimensions use the technical description link on this site or visit unidrain.com

      Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
      Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
      Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).
      DK: MK- and VA-approval
      SE: Technical and system approval
      NO: TG – approval
      FI: STF approval
      DE: TÜV approval
      UK: BBA approval
      (see unidrain local website, to find latest versions)

    Технічна специфікація
    • Унікальний номерHighLine-1000
    • Сімейство продуктівLinear drain
    • Група продуктівAssembly
    • ТипAssembly (multiple objects)
    • Дата публікації2019-02-21
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийPE/PP
    • Розроблено вДанія
    Класифікація
    • Категорія BIMobjectСантехніка - Водовідведення
    • Класифікація IFCFlow Fitting
    • Код Uniclass 2015TE_70_10_70
    • Опис Uniclass 2015Drainage equipment
    • Номер OmniClass23-31 27 00
    • Заголовок OmniClassFloor Drains

    Доступність регіону

    Європа
    Велика Британія
    Данія
    Норвегія
    Фінляндія
    Швеція

    Схожі продукти

    4.8 з 5 зірок 4.8 (27)
    4.6 з 5 зірок 4.6 (10)