Публікуйте свої продукти
Linear shower drain - Free-standing - HighLine
Linear shower drain - Free-standing - HighLine
    Unidrain A/S

    Linear shower drain - Free-standing - HighLine

    4.7 з 5 зірок4.7(9 відгуки)

    Free-standing floor drains

    Allows you to place the drain where it suits you

    You may not always want to place the floor drain against the wall, so Unidrain has also developed a free-standing linear floor drain. The floor drain can be placed anywhere in the floor, and the solution is just as safe as the usual linear drain against the wall, as the flanges are recessed into the floor and the membrane is joined to the drain.

    HighLine is Unidrains exclusive and prize-winning design series. Here the grating is replaced with a panel. The series includes panels in both steel and frosted glass, along with the discreet Custom solution. Here a trimmed floor tile is stuck on flush with the surrounding floor, to create an almost ‘invisible’ drain. HighLine is the series for people who want a little extra luxury.

    For more information visit unidrain.com

    Специфікація
    • For installation dimensions use the technical description link on this site or visit unidrain.com


      Unidrain's unique construction is patented in Europe (1287213) and awaiting patent approval in several countries world-wide. Unidrain is a registered trademark.
      Complies with the joint European norm EN1253 (Pan-European standard for floor drains).
      Fulfils the requirements of the new building regulations. Approved for wet rooms in class H (Hard stress load).
      DK: MK- and VA-approval
      SE: Technical and system approval
      NO: TG – approval
      FI: STF approval
      DE: TÜV approval
      UK: BBA approval
      (see unidrain local website, to find latest versions)

    Технічна специфікація
    • Унікальний номерHighLine-3004
    • Сімейство продуктівLinear drain
    • Група продуктівAssembly
    • ТипAssembly (multiple objects)
    • Дата публікації2019-02-21
    • Номер видання1
    Пов'язані
    • Матеріал основнийStainless steel
    • Матеріал допоміжнийPE/PP
    • Розроблено вДанія
    Класифікація
    • Категорія BIMobjectСантехніка - Водовідведення
    • Класифікація IFCFlow Fitting
    • Код Uniclass 2015TE_70_10_70
    • Опис Uniclass 2015Drainage equipment
    • Номер OmniClass23-31 27 00
    • Заголовок OmniClassFloor Drains

    Доступність регіону

    Європа
    Велика Британія
    Данія
    Норвегія
    Фінляндія
    Швеція

    Схожі продукти

    4.8 з 5 зірок 4.8 (27)
    4.6 з 5 зірок 4.6 (10)