Публікуйте свої продукти
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
DesignLine - wood-alu window tilt & turn, 2 sashes overlap
    Unilux GmbH

    DesignLine - wood-alu window tilt & turn, 2 sashes overlap

    An elegant way to reduce heating costs. The DesignLine wood-aluminum window range seamlessly blends sophisticated design with cutting-edge energy efficiency. Ideal for high-end residential properties and complexes, it offers top-tier aesthetics without compromising performance.

    For budget-conscious homeowners seeking to conserve heat. The DesignLine 0.8, featuring triple glazing and argon gas filling, provides outstanding value by delivering superior thermal insulation compared to standard double-pane windows.

    Exceptional thermal insulation. With a 46% improvement over typical windows, the DesignLine 0.7 achieves this through a combination of advanced insulating core technology, gas-filled triple glazing, insulated spacers, an invisible dual coating, and a total glass thickness of 48mm.

    Специфікація
    • DesignLine 0.8

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,77 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class RC2

      Sound insulation: Up to 47 dB

      DesignLine 0.7

      Building depth: 78 mm

      Glass thickness: up to 52 mm

      Uw: up to 0,71 W/m2K

      Ug: up to 0,5 W/m2K

      Burglary protection: up to class Safe+++

      Sound insulation: Up to 47 dB

    Технічна специфікація
    • Унікальний номерunilux-designline-wood-alu-window-balcony-door-tilt-turn-2-leafed-overlap
    • Сімейство продуктівWood-ALU UNILUX
    • Група продуктівDesignLine
    • ТипObject (single object)
    • Дата публікації2026-01-13
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийWood
    • Матеріал допоміжнийAluminium
    • Розроблено вGermany
    • Виготовлено вGermany
    Класифікація
    • Категорія BIMobjectВікно - Tilt and Turn Windows
    • Класифікація IFCWindow
    • Код Uniclass 2015Ss_25_30_95
    • Опис Uniclass 2015Window systems
    • Код CSI MasterFormat 201408 50 00
    • Заголовок CSI MasterFormat 2014Windows
    • Номер OmniClass23-17 13 00
    • Заголовок OmniClassWindows

    Доступність регіону

    Азія Європа Океанія Північна Америка Африка