Публікуйте свої продукти
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
Wooden Outdoor Gym Medium Package
    Unisport

    Wooden Outdoor Gym Medium Package

    Outdoor gym, medium package, provides the exerciser with the opportunity for a workout targeting all major muscle groups.

    The medium package consists of 8 training equipments: 

    T.2-2 Sit-up ramp with 2 lying surfaces, adjustable
    T.3-3 Push-up bar, 3 heights
    T.8 Dips
    T.9 Squat
    T.11 Rowing
    T.16-2TG Bench press
    T.18 Stretch area 2x2m
    T.23 Shoulder press

    Outdoor gym in wood blends nicely into nature and is an excellent complement in connection with running loops or other activity areas. Utform's outdoor gym in wood is manufactured in environmentally friendly larch or pressure-treated wood that can withstand standing outdoors year after year.


    Специфікація
    • Outdoor gym Intermediate package consists of 8 pieces of exercise equipment (according to the basic setup) and is based on the article numbers as listed below:

      The included equipment is:

      T.2-2 Sit-up ramp with 2 lying surfaces, adjustable

      T.3-3 Push-up bars, 3 heights

      T.8 Dips

      T.9 Squats

      T.11 Rowing

      T.16-2TG Bench press

      T.18 Stretching area 2x2m

      T.23 Shoulder press

      The equipment is also available as accessibility-adapted.

    Технічна специфікація
    • Унікальний номерwooden-outdoor-gym-medium-package
    • Сімейство продуктівOutdoor activities
    • Група продуктівOutdoor gym
    • ТипObject (single object)
    • Дата публікації2024-01-18
    • Номер видання1
    Посилання
    Пов'язані
    • Матеріал основнийWood
    • Матеріал допоміжнийWood
    Класифікація
    • Категорія BIMobjectSports & Recreation - Outdoor Gym Equipment

    Доступність регіону

    Європа
    Данія
    Норвегія
    Фінляндія
    Швеція