Публікуйте свої продукти
URSA Mineral wool PUREONE 38 PN FR
URSA by Etex

URSA Mineral wool PUREONE 38 PN FR

The URSA PUREONE range is a white mineral wool free of formaldehyde, guaranteed 25 years, made in France and has more than 30 references to offer. This range provides solutions for all configurations from the traditional to the wood frame house, for a new building as for a renovation to better respond to the requirement level of the actual regulations. The whole range is certified CE and ACERMI. URSA PUREONE has thermal and acoustic high performance products, it is the solution that is prescribed for sensitive buildings such as schools or hospitals. The touch of the URSA PUREONE products are soft, non-irritating and not dusty. It is a real comfort to install these products.
Специфікація
  • URSA PURE 38 PN is a semi-rigid mineral wool panel faced on one side of a graph kraft paper. The product has the following dimensions and R value: thickness 45, 75 mm, length 1350 mm, width 600 mm with a R value of 1.20, 2.00 m².K/W. The advantages of the URSA PURE 38 PN are: 25 year guarantee, preserves the interior quality air, comfortable to manipulate, soft product, not dusty and it is easy to install. The product has the following certifications: CE according to NF EN 13162, ACERMI certificate n°14/083/952, EUCEB and the performance declaration n°33PUO38KP16111. The technical characteristics are: thermal conductivity (λD) = 0,038 W/(m.K), reaction to fire Euroclass = F, thickness tolerance = T3, resistance at water vapor (Z) = 1 m².h.Pa/mg, water absorption at short term (WS) = <1,0 kg/m² and insulation semi-rigidity = 45 mm.
Технічна специфікація
  • Унікальний номерFR_MAT_GLW_PUO_38_PP_45_1
  • Сімейство продуктівURSA PURE ONE
  • Група продуктівInsulation
  • ТипBuilding Material
  • Дата публікації2019-10-22
  • Номер видання1
  • Висота (мм)1000
  • Ширина (мм)1000
  • Глибина (мм)45
Посилання
Пов'язані
  • Матеріал основнийMineral wool
  • Розроблено вФранція
  • Виготовлено вФранція
  • Вага нетто (кг)0.68
Класифікація
  • Категорія BIMobjectБудівельні матеріали - Ізоляція
  • Класифікація IFCMaterial
  • Назва UNSPSCInsulation
  • Код UNSPSC3014
  • Код Uniclass 2015Pr_25_57_06_53
  • Опис Uniclass 2015Mineral wool insulation
  • Код CSI MasterFormat 201407 21 00
  • Заголовок CSI MasterFormat 2014Thermal Insulation
  • Номер OmniClass23-13 25 19 11 17
  • Заголовок OmniClassFiberglass Slab and Board Thermal Insulation

Доступність регіону

Європа
Франція