Публікуйте свої продукти
Vaddio IN-Ceiling Half Recessed Enclosure for RoboSHOT UHD Camera
Vaddio IN-Ceiling Half Recessed Enclosure for RoboSHOT UHD Camera
    Vaddio

    Vaddio IN-Ceiling Half Recessed Enclosure for RoboSHOT UHD Camera

    • Vaddio 999-2225-200 IN-Ceiling HalfRecessed Enclosure Metal back box Tile support brace White trim ringUsed for mounting the Vaddio RoboSHOT 20 UHD camera halfwayinto a ceiling tileBack box lid with collar ringThe Vaddio 999-2225-200 In-Ceiling Half Recessed Enclosure is used for mounting the Vaddio RoboSHOT 20 UHD camera halfway into a ceiling tile. It includes a metal back box with 2 camera mounting screws, back box lid with collar ring, white trim ring and tile support brace. It is backed by a 2-year warranty.
    • Used for mounting the Vaddio RoboSHOT 20 UHD camera halfway into a ceiling tile.
    • In-ceiling half recessed enclosure.

    As Featured on Amazon.com

    #Vaddio #RoboSHOT #HDCameraSystem #CeilingEnclosure

    Специфікація
    • Specifications

      Color: White
      Certifications: CE Approved, FCC Approved
      Product Width: 10" (25.40 cm)

      Product Height: 3.58" (9.09 cm)
      Product Depth: 12" (30.48 cm)
      Product Weight: 4.1 lbs (1.86 kg)
      Warranty: 2 years

    Технічна специфікація
    • Унікальний номерVaddio-IN-Ceiling-Half-Recessed-Enclosure-for-RoboSHOT-UHD-Camera
    • Сімейство продуктівVideo Camera
    • Група продуктівIn-Ceiling Enclosure
    • ТипObject (single object)
    • Дата публікації2019-03-13
    • Номер видання1
    Пов'язані
    • Матеріал основнийMetal
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
    • Назва UNSPSCVideo and combination video and audio presentation equipment and hardware and controllers
    • Код UNSPSC451118
    • Код CSI MasterFormat 201411 52 00
    • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
    • Номер OmniClass23-37 15 00
    • Заголовок OmniClassAudio Visual Equipment

    Доступність регіону

    Північна Америка
    Сполучені Штати