Публікуйте свої продукти
Vaddio RoboSHOT 30E HDBT OneLINK Bridge System
Vaddio RoboSHOT 30E HDBT OneLINK Bridge System
    Vaddio

    Vaddio RoboSHOT 30E HDBT OneLINK Bridge System

    Simultaneous HDBaseT and IP (H.264) streaming. Recommended for large meeting rooms, lecture halls, and houses of worship.

    30x Zoom.

    1/2.5-type Exmor R CMOS sensor.

    70.2° horizontal field of view.

    Simultaneous HDbaseT, HDMI and IP H.264 streaming.

    Remote IP Management.

    Simple, clutter-free camera extension with HDBaseT technology.

    Power, video and control over a single Cat-5e cable up to 230 ft. (70m), or over a Cat-6 cable up to 328 ft. (100m).

    Bridges audio and video for easy soft-client conferencing.

    Simultaneous HDMI, USB 3.0, IP Streaming, and 3G-SDI outputs.

    Configurable audio matrix with AEC.

    Up to 1080p/60 resolution available over uncompressed USB.

    As Featured on Amazon.com

    #Vaddio #RoboSHOT #HDCameraSystem

    Специфікація
    • Specifications

      Color: Black
      Certifications: CE Approved, FCC Approved
      Product Width: 7.05" (17.91 cm)
      Product Height: 6.94" (17.63 cm)
      Product Depth: 6.75" (17.15 cm)
      Product Weight: 4.85 lbs (2.2 kg)
      Signal Type: HDMI, RS-232, IP-Streaming, 3G-SDI, Audio, USB 3.0
      Power Type: OneLINK
      Output Ports: HDMI, USB 3 Type B, IP-Streaming, 3G-SDI
      Zoom30x
      Max Resolution: 1080p/60
      Field of View: 70.2° Wide End to 4.1° Tele End
      Estimated Room Size: Large Conference Room, Large Venue
      Minimum Illumination: 1.0 Lux (F1.6), 100+ Lux Recommended
      Browser-based User Interface for Remote Control: Built-in
      Control Method: Web UI, Telnet, RS-232 and IR Remote

    Технічна специфікація
    • Унікальний номерVaddio-RoboSHOT-30E-HDBT-OneLINK-Bridge-System
    • Сімейство продуктівVideo Camera
    • Група продуктівSystem
    • ТипObject (single object)
    • Дата публікації2019-03-13
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЕлектроніка - Security, Cameras & Accessories
    • Назва UNSPSCVideo and combination video and audio presentation equipment and hardware and controllers
    • Код UNSPSC451118
    • Код CSI MasterFormat 201411 52 00
    • Заголовок CSI MasterFormat 2014Audio-Visual Equipment
    • Номер OmniClass23-37 15 11
    • Заголовок OmniClassCameras

    Доступність регіону

    Північна Америка
    Сполучені Штати