Публікуйте свої продукти
Vaunn Medical Bathroom Adjustable Height Toilet Rail Grab Bar
Vaunn Medical Bathroom Adjustable Height Toilet Rail Grab Bar
Vaunn Medical Bathroom Adjustable Height Toilet Rail Grab Bar
Vaunn Medical Bathroom Adjustable Height Toilet Rail Grab Bar
    Vaunn Medical

    Vaunn Medical Bathroom Adjustable Height Toilet Rail Grab Bar

    • SITTING & RISING AID – This free-standing bathroom safety frame provides a stable support for users to sit or rise from a commode. Ideal for seniors, handicapped or those with arthritis and/or those recovering from injury/surgery. This safety rail prevents accidental slips or falls, common in the bathroom.
    • 2019 PATENTED HEIGHT ADJUSTABLE DESIGN – New version toilet rail features customizable height adjustment between 24” - 29”.
    • DURABLE & STURDY SUPPORT – Engineered with safety in mind, this high-strength, durable, metal steel frame supports user’s weight of up to 300 lbs. Anti-slip padded grab bars ensure a firm and secure grip.
    • PORTABLE & EASY TO USE – Works with most round and elongated toilet bowls. Can also be used in other parts of the house i.e. living room, kitchen, and bedroom. Easy to assemble, no tools required. Does not require attachment to external fixtures. Magazine Rack included.
    • FOR YOUR SAFETY – Includes Anti-slip rubber tip to prevent toilet frame from sliding. To avoid forward tipping of toilet frame, always place hands centered on grab bars and push downwards (not forward) and ensure even weight distribution. 

    As Featured on Amazon.com

    #VaunnMedical #GrabBar #ToiletSafetyRail

    Специфікація
    • Specifications

      Product Dimensions: 19” x 28” x 24-29.5”

      Weight capacity: 300lbs

      Product weight: 11lbs

    Технічна специфікація
    • Унікальний номерVaunn-Medical-Bathroom-Adjustable-Height-Toilet-Rail-Grab-Bar
    • Сімейство продуктівGrab Bar
    • Група продуктівAdjustable
    • ТипDocumentation (info)
    • Дата публікації2019-03-16
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201411 73 00
    • Заголовок CSI MasterFormat 2014Patient Care Equipment
    • Номер OmniClass23-25 45 00
    • Заголовок OmniClassPatient Care Products

    Доступність регіону

    Північна Америка
    Сполучені Штати