Публікуйте свої продукти
Vaunn Medical Bathtub and Shower Transfer Bench Chair
Vaunn Medical Bathtub and Shower Transfer Bench Chair
Vaunn Medical Bathtub and Shower Transfer Bench Chair
    Vaunn Medical

    Vaunn Medical Bathtub and Shower Transfer Bench Chair

    • SAFE & SECURE – Shower Transfer bench allows individuals – seniors or anyone with limited mobility – to get in and out of the bathtub safely without having to step over the tub or walk on wet tub floor. (Note: Most falls happen when seniors get in or out of the bathtub.)
    • NEW! EXTENDED SAFETY SEAT – The extended safety seat stretches out of the bathtub allowing individuals to simply SCOOT or SLIDE in and out of the tub. Its unique design allows users to remain seated throughout their entire bathing experience including getting in and out of the tub. This is essential to avoid any accidents or falls.
    • DURABLE & RUST-FREE – Constructed of high density anti-bacterial polystyrene plastic, this compact transfer bench is rust-free and ultra-sturdy and comes with maximum weight capacity of 400lbs. Its slip-resistant rubber feet provide a secure grip on the tub floor and a side arm for that added support.
    • WIDE CONTOURED SEAT WITH BACKREST – Textured, molded backrest with wide, non-slip seating surface (30” W x 19” D) and micro-sized drainage holes allow individuals to sit and shower in comfort. Drainage holes allow water to be effectively drained and are small enough to prevent fall-through items on the floor thereby reducing the risk of slippage.
    • VERSATILE & TOOL-FREE ASSEMBLY – Patented exact level height adjustable legs offer precise height adjustment based on individual preferences. Tool-free easy assembly, lightweight transfer bench can be set up for either right- or left-facing orientations, it can also be taken apart for convenient storage and travel.

    As Featured on Amazon.com

    #VaunnMedical #ShowerChair #SpaChair #ShowerChair #BathtubTransferChair

    Специфікація
    • Specifications

      Product dimensions: 33" x 30" x 19"

      Maximum weight capacity: 400lbs

    Технічна специфікація
    • Унікальний номерVaunn-Medical-Bathtub-and-Shower-Transfer-Bench-Chair
    • Сімейство продуктівChair
    • Група продуктівShower
    • ТипDocumentation (info)
    • Дата публікації2019-03-16
    • Номер видання1
    Пов'язані
    • Матеріал основнийPlastic
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201411 73 00
    • Заголовок CSI MasterFormat 2014Patient Care Equipment
    • Номер OmniClass23-25 45 00
    • Заголовок OmniClassPatient Care Products

    Доступність регіону

    Північна Америка
    Сполучені Штати