Публікуйте свої продукти
Vaunn Medical Foot Step Stool
Vaunn Medical Foot Step Stool
Vaunn Medical Foot Step Stool
Vaunn Medical Foot Step Stool
    Vaunn Medical

    Vaunn Medical Foot Step Stool

    • LIFETIME DURABILITY - Triple-layered chrome-plated heavy duty steel construction offers ultimate stability & lifetime durability. The No.1 Durable Foot step stool Bathtub and Toilet Lift compared to standard steel or plastic stool.
    • RUST RESISTANT - Newly designed with high quality triple-layered chromium plating ensure product stays rust-free lifetime.
    • MULTI-FUNCTIONAL & VERSATILE - Used by medical professionals in clinics, hospitals and laboratories. Our step stool standing aid can also be used as a home foot stool for getting in and out of bed, reaching for high-shelved items in the kitchen or living room areas or as a sitting stool during gardening.
    • SAFE - Non-skid ribbed rubber platform and reinforced rubber feet provide traction and security on any floor surfaces.
    • WIDER LEGS - Legs Diameters are made 1/4 inch thicker than standard foot stool in the market for increased stability.

    As Featured on Amazon.com

    #VaunnMedical #Stepstool #AntiSkidStepstool

    Специфікація
    • Specifications

      Dimensions: 17"(W) x 14"(D) x 8.5"(H)

      Maximum weight capacity: 300lbs

      Product weight: 5lbs

    Технічна специфікація
    • Унікальний номерVaunn-Medical-Foot-Step-Stool
    • Сімейство продуктівStep Stool
    • Група продуктівAnti-Skid
    • ТипDocumentation (info)
    • Дата публікації2019-03-16
    • Номер видання1
    Пов'язані
    • Матеріал основнийSteel
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201411 73 00
    • Заголовок CSI MasterFormat 2014Patient Care Equipment
    • Номер OmniClass23-25 45 00
    • Заголовок OmniClassPatient Care Products

    Доступність регіону

    Північна Америка
    Сполучені Штати