Публікуйте свої продукти
Vaunn Medical Shower Chair Seat Bench with Removable Back
Vaunn Medical Shower Chair Seat Bench with Removable Back
Vaunn Medical Shower Chair Seat Bench with Removable Back
Vaunn Medical Shower Chair Seat Bench with Removable Back
    Vaunn Medical

    Vaunn Medical Shower Chair Seat Bench with Removable Back

    • SIT, SHOWER & RELAX – shower chair allows individuals I.E. Seniors/elderly or anyone with limited mobility or injury to sit during shower. Create a relaxing shower experience; allows fall risk individuals to shower independently.
    • DURABLE & SECURE – New model shower chair is now made with heavy-duty anodized aluminum frame with a weight capacity of 250lbs. Aluminum frame is lightweight, durable and corrosion proof. Its unique angled legs with non-skid rubber tips allow users’ weight to be distributed over a larger area making the shower chair ultra-safe and stable.
    • COMFORTABLE - wide seat with small drainage holes – New design brings increased comfort with a wide (19.5"W x 12"D) contoured, high-density, anti-bacterial polyethylene seat (Compare to competitors’ 17.5"W x 10.5"D). unique drainage holes on the seat allow water to be drained effectively thereby reducing the risk of slippage. Ultra-small drainage holes also improve the overall seating experience and reduce slip-through items.
    • VERSATILE & EASY TO USE - Removable back support and height adjustable legs allow users to customize chair based on specific preferences. Tool free assembly. Easy to assemble and use
    • LIGHTWEIGHT & PORTABLE – weighs 4lbs (without back support) and 6lbs (with back support). comes with built-in side handles to easily lift or move the chair. Integrated hand holds in seat provide added stability while bathing.

    As Featured on Amazon.com

    #VaunnMedical #ShowerChair #SpaChair #ShowerChair #BathtubLiftChair

    Специфікація
    • Specifications

      Seat Surface: 19.5” x 12”
      Width: 17''-17.5"
      Depth: 16.5"-13"
      Adjustable Legs (floor to top of seat) 14” – 21”
      Removable Back Width:15.5"
      Removable Back Height: 13"
      Product Weight: 6 lbs
      Weight Capacity: 250 lbs

    Технічна специфікація
    • Унікальний номерVaunn-Medical-Shower-Chair-Seat-Bench-with-Removable-Back
    • Сімейство продуктівChair
    • Група продуктівShower
    • ТипDocumentation (info)
    • Дата публікації2019-03-16
    • Номер видання1
    Пов'язані
    • Матеріал основнийPlastic
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201411 73 00
    • Заголовок CSI MasterFormat 2014Patient Care Equipment
    • Номер OmniClass23-25 45 00
    • Заголовок OmniClassPatient Care Products

    Доступність регіону

    Північна Америка
    Сполучені Штати