Публікуйте свої продукти
Vaunn Medical Shower Chair with Arms
Vaunn Medical Shower Chair with Arms
Vaunn Medical Shower Chair with Arms
Vaunn Medical Shower Chair with Arms
Vaunn Medical Shower Chair with Arms
Vaunn Medical Shower Chair with Arms
    Vaunn Medical

    Vaunn Medical Shower Chair with Arms

    • SIT, SHOWER & RELAX - Shower chair allows individuals i.e. anyone or seniors or those with limited mobility or injury to sit during shower. Create a relaxing shower experience; allows fall risk individuals to shower independently.
    • DURABLE & SECURE - NEW model shower chair is now made with heavy-duty anodized aluminum frame with a weight capacity of 250lbs (compare to competitors' 200lbs).
    • COMFORTABLE: High-density, anti-bacterial polyethylene seat with padded armrests brings increased comfort and support for users.
    • VERSATILE & EASY TO USE- Removable back support and padded armrests with height adjustable legs allow users to customize chair based on specific preferences. Tool free assembly. Easy to assemble and use.
    • LIGHTWEIGHT & PORTABLE - Weighs 6lbs (without back support) and 8lbs (with back support). Comes with padded armrests to easily lift or move the chair.

    As Featured on Amazon.com

    #VaunnMedical #ShowerChair #SpaChair #ShowerChair #BathtubLiftChair

    Специфікація
    • Specifications

      Seat Dimension: 12.75'' x 17.75''
      Seat Height with Back Rest: 28.50'' - 33.50''
      Seat Height to Ground: 16'' - 21''
      Product Weight: 8.50 lbs.
      Max User Weight: 250 lbs.

    Технічна специфікація
    • Унікальний номерVaunn-Medical-Shower-Chair-with-Arms
    • Сімейство продуктівChair
    • Група продуктівShower
    • ТипDocumentation (info)
    • Дата публікації2019-03-16
    • Номер видання1
    Пов'язані
    • Розроблено вСполучені Штати
    Класифікація
    • Категорія BIMobjectЛіки - Other Medical
    • Назва UNSPSCFurniture and Furnishings
    • Код UNSPSC56
    • Код CSI MasterFormat 201411 73 00
    • Заголовок CSI MasterFormat 2014Patient Care Equipment
    • Номер OmniClass23-25 45 00
    • Заголовок OmniClassPatient Care Products

    Доступність регіону

    Північна Америка
    Сполучені Штати