Публікуйте свої продукти
VELUX Modular Skylights - Wall-mounted Longlight 5-45°
VELUX Modular Skylights - Wall-mounted Longlight 5-45°
VELUX Modular Skylights - Wall-mounted Longlight 5-45°
VELUX Modular Skylights - Wall-mounted Longlight 5-45°
VELUX Modular Skylights - Wall-mounted Longlight 5-45°
    VELUX Commercial

    VELUX Modular Skylights - Wall-mounted Longlight 5-45°

    3.3 з 5 зірок3.3(7 відгуки)

    Designed to provide daylight and fresh air through the roof, VELUX modular skylights help create healthy, comfortable and productive indoor spaces. The modular system can be configured to a range of different skylight solutions and offers several features for climate control, ventilation and shading. VELUX modular skylights are sash-frame constructed single skylights with a high-insulating glazing unit. All individual skylights are delivered as prefabricated modules with dedicated factory finished flashings to ensure watertightness in every solution. VELUX modular skylights are the result of several years of research and design by VELUX and Foster + Partners.‎
    Wall-mounted Longlights are bands of VELUX modular skylights mounted against a vertical wall. Wall-mounted Longlights permit the joining of different ceiling heights and can be used to connect adjacent buildings. Wall-mounted Longlights installations are applicable for a pitch of 5-45° with a wall height of maximum 3 m above the modules.

    Product solutions cover: Modular skylight, rooflight, rooflights, skylight,skylights, atrium, atria, roof windows, glass roof, glazing, modularity.


    Специфікація
    • VELUX Modular Skylights come with standard low-energy double or triple glazing with the following features:

      • Insulated glazing (Ug values down to 0.5 W/m²K)
      • Toughened outer glass
      • Laminated inner safety glass
      • Falling through safety
      • Sound insulation (traffic, rain and hail)
      • Warm edge spacer (protects insulation properties over time and minimizes the risk of condensation at pane edges)
      • Step pane (leads water off the unit)
      • Sun protection coating (optional)


      Product solutions cover: Modular skylight, rooflight, rooflights, skylight,skylights, atrium, atria, roof windows, glass roof, glazing, modularity.

    Технічна специфікація
    • Унікальний номерwallmounted
    • Сімейство продуктівVELUX Modular Skylights
    • Група продуктівWall-mounted Longlight 5-45°
    • ТипObject (single object)
    • Дата публікації2019-08-06
    • Номер видання1
    Пов'язані
    • Матеріал основнийGlass
    • Розроблено вДанія
    • Виготовлено вДанія
    Класифікація
    • Категорія BIMobjectВікно - Слухове вікно
    • Класифікація IFCWindow
    • Назва UNSPSCWindows
    • Код UNSPSC301716
    • Код CSI MasterFormat 201408 62 00
    • Заголовок CSI MasterFormat 2014Unit Skylights

    Доступність регіону

    Європа Північна Америка Азія
    Австрія
    Канада
    Китай
    Бельгія
    Сполучені Штати
    Велика Британія
    Данія
    Ірландія
    Люксембург
    Нідерланди
    Німеччина
    Норвегія
    Польща
    Франція
    Швейцарія
    Швеція