Публікуйте свої продукти
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
Fixed Rooflight
    VELUX roof windows

    Fixed Rooflight

    Our rectangular window allows you to sculpt your space with natural light, highlighting your favourite spaces with generous bands of natural light. The rectangular window is ideal for kitchens as it aligns perfectly with the shape of most creative culinary spaces, allowing you to flood your worktops with natural light or breathe new life into communal areas like breakfast bars and dining spaces. 

    The rectangular one allows you to create a real wow factor in pretty much any room. With the possibility to enlarge this shape to an awe inspiring 4m2 glass, if you can imagine it, we can build it. We can also customise rectangular windows, so they offer the perfect combination of features for your lifestyle, including motorised ventilation, the best insulating glass, a walk-on function for roof terraces and other helpful features.

    Key Benefits:

    • Fully bespoke sizes to suit your space and style, from 250 mm to 3000 mm with an impressive maximum 4 m2 edge-to-edge view of the skies above
    • Superior energy efficiency, achieving an astonishingly low thermal transmittance of Uw of 1.1 W/(m2K), according to EN 14351-1 and with a 0.5 Ug value
    • All our rooflights come with a laminated inner glazing as standard, for superior safety in the unlikely case of breakage
    • Includes a 150 mm insulated wooden upstand

    VELUX rooflight roof light skylight roofwindow roofwindows roof window roof windows lantern roof glazing

    Специфікація
    • How to specify Vario by VELUX rooflights

      • Clear Internal - clear internal equals the daylight you get once the product is installed
      • Structural Opening - the structural opening (hole in the roof) has to be +30mm larger than the clear internal for both the width and length
      • External frame measurement - this measurement is +250mm larger than the clear internal for both the width and length

      Example of a Vario by VELUX rooflight with the clear internal measurement of 2000 x 1000. The structural opening/"the hole in the roof" is 2030 x 1030 and the external frame measurement is 2250 x 1250.

      Size - Fully customisable flat roof range

      • Fixed & Opening rooflights can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
      • Walk-on rooflights can freely be configured between 250mm to 2000mm, with the max clear internal of 2 sqm. Larger edge cannot exceed more than 2000mm.
      • Each module of the Unlimited rooflight can freely be configured between 250mm to 3000mm, with the max clear internal of 4 sqm.
      • Round rooflights can freely be configured between ø900mm to ø1350mm

      Rooflight types:

      • Fixed, Opening, Walk-on, Walk-on with Anti-slip modular and Round
      • 2-layer & 3-layer glazing - all rooflights come with laminated inner pane
      • All rooflights come with an insulated wooden upstand (excluding Round)
      • Sun coating available
      • Rain Sensor included as standard

      Finishes:

      • Internal upstand - unfinished timber to be finished with plaster board, meeting an aluminium trim, creating a seamless finish. (RAL9010, gloss 30)
      • External upstand surface - Waterproof plywood untreated
      • Frame surface - Aluminium frame (5mm) with a durable powder coating of either Jet Black (RAL9005, gloss 30) or Traffic grey (RAL7043, gloss 30)

      Find real-time prices and start your rooflight configuration - vario.velux.com/buildyourown

      Technical values - find our glazing table with all our rooflight technical values under "Technical descriptions"

    Технічна специфікація
    • Унікальний номерufm_skylight
    • Сімейство продуктівVario by VELUX
    • Група продуктівFixed Rooflight
    • Дата публікації2025-01-21
    • Номер видання1
    Пов'язані
    • Матеріал основнийGlass
    • Матеріал допоміжнийAluminium
    • Розроблено вЛитва
    • Виготовлено вЛитва
    Класифікація
    • Категорія BIMobjectВікно - Слухове вікно
    • Класифікація IFCWindow
    • Код за ETIMEC003112
    • Назва за ETIMSkylight
    • Код Uniclass 2015Pr_30_59_98_03
    • Опис Uniclass 2015Aluminium frame roof window units
    • Код CSI MasterFormat 201408 60 00
    • Заголовок CSI MasterFormat 2014Roof Windows and Skylights
    • Номер OmniClass23-17 13 23
    • Заголовок OmniClassRoof Windows

    Доступність регіону

    Європа
    Велика Британія
    Ірландія
    Острів Мен