Публікуйте свої продукти
Commercial Custom size Deck Dome Skylight (DMT_) with curb for roof slopes 0 - 60 degrees
VELUX roof windows

Commercial Custom size Deck Dome Skylight (DMT_) with curb for roof slopes 0 - 60 degrees

Traditional Dome Skylights with Insulated Curbs

A Classic Look with Superior Light Diffusion and Leak Protection

With superior water management and a secure thermal seal, our traditional domes help bring innovative daylighting to any space. Available in hip ridge, pyramid domes and traditional round domes, these skylights can be dry installed thanks to an innovative encapsulating one-piece inner frame.

Manufactured to fit outside curb sizes to the nearest 1/4" with 1/2" clearance on all sides. Ideal for visible applications that require a specific size and a classic appearance.

Models

  • DMT2 – Deck mount traditional double dome
  • DMT3 – Deck mount traditional triple dome
  • DMT4 – Deck mount single traditional dome with Lumira laylight
  • DMT5 – Deck mount single traditional dome with security bars & Lumira laylight
  • DMT6 – Deck mount double traditional dome with Lumira laylight
  • DMT7 – Deck mount double traditional dome with security bars & Lumira laylight

LuxGuard

  • LuxGuard clear over white prismatic (P1C2)
  • LuxGuard clear over white (P1P2)
  • LuxGuard clear over clear (P1P1)
  • LuxGuard clear over Satin Ice (P1H1)
  • LuxGuard clear over clear over white prismatic (P1C2)
  • LuxGuard clear over clear over clear (P1P1)
  • LuxGuard clear over clear over Satin Ice (P1H1)

EcoSky

  • Satin Sky2 over clear acrylic dome (E2A1)
  • Satin Sky2 over white acrylic dome (E2A2)
  • Satin Sky over clear acrylic over clear acrylic (E2A1)
  • Satin Sky2 over clear acrylic over Satin Ice (E2H1)

Acrylic

  • Clear acrylic over clear acrylic – (A1A1)
  • Clear acrylic over clear acrylic – (A1A1)
  • Clear acrylic over satin Ice (A1H1)
  • White acrylic over white acrylic (A2A1)
  • Bronze acrylic over clear acrylic (A4A1)

Impact Modified Acrylic (IMA)

  • 100% clear over 50% white prismatic

LuxGuard Plus

  • 0.150 clear smooth over .118 white PC

Wide range of options and features

Call us at 1-888-878-3589 for more details or consult your local VELUX dealer for pricing.


Специфікація
  • 2.1 MANUFACTURERS

    A. Basis-of-Design Product: Subject to compliance with requirements, provide products of VELUX America LLC, Greenwood, SC 29648; www.VELUXusa.com; (800) 878-3589, specifications@veluxusa.com.

Технічна специфікація
  • Унікальний номерvelux-skyight-cap
  • Сімейство продуктівWindows
  • Група продуктівSkylights
  • Дата публікації2025-01-21
  • Номер видання1
Пов'язані
  • Матеріал основнийAluminium
  • Матеріал допоміжнийPolycarbonate
  • Розроблено вСполучені Штати
  • Виготовлено вСполучені Штати
Класифікація
  • Категорія BIMobjectВікно - Skylights
  • Класифікація IFCWindow
  • Код за ETIMEC003112
  • Назва за ETIMSkylight
  • Код Uniclass 2015Pr_30_59_72_77
  • Опис Uniclass 2015Skylights
  • Код CSI MasterFormat 201408 62 23
  • Заголовок CSI MasterFormat 2014Tubular Skylights
  • Номер OmniClass23-17 17 13 21
  • Заголовок OmniClassTubular Skylights

Доступність регіону

Океанія Північна Америка Південна Америка