Публікуйте свої продукти
EcoSky - Double Dome Skylight
VELUX roof windows

EcoSky - Double Dome Skylight

Wasco introduces its revolutionary new EcoSky series, a green, glare-free unit that provides high quality diffused light with SHGC as low as .34 and a high VLT for maximum usable LUX delivery (EcoSky3 Model).

Our Acrylite® Satin Sky glazing is an innovative acrylic sheet that is a powerful sun reflector which greatly reduces solar heat gain, making it ideal for both hot and cold climates. Satin Sky is impact modified, infrared blocking, light diffusing, and 100% haze white.

Our Acrylite® Satin Sky glazing is a powerful sun reflector which greatly reduces solar heat gain, making it ideal for both hot and cold climates. Satin Sky is impact modified, infrared blocking, light diffusing, and 100% haze white.

  • 100% haze – great light diffusion
  • Utilizes an impact modified white acrylic outer dome with infrared blockers

Available in curb mount (ECS) or deck mount (ECA)



At Wasco Skylights, we are dedicated to providing our customers with energy efficient skylights in a wide variety of colors and styles. Our commercial and home daylighting solutions help you save on energy costs for your home or business, while brightening the environment with plenty of natural light. In addition to providing environmental benefits, our products are designed to improve the aesthetics of any building and add a stunning design element to your home. Our home skylights are available in many styles, which allow our customers to easily find the right skylight for a flat or pitched roof. Some of the features offered in various pyramid and plastic dome skylight designs include hurricane resistant glass, motorized venting systems, temperature controls and rain sensors.
Технічна специфікація
  • Унікальний номерwasco-ecosky
  • Сімейство продуктівSkylights
  • Група продуктівHorizon Series
  • ТипObject (single object)
  • Дата публікації2024-03-22
  • Номер видання1
Пов'язані
  • Матеріал основнийGlass
  • Розроблено вСполучені Штати
Класифікація
  • Категорія BIMobjectВікно - Skylights
  • Класифікація IFCWindow
  • Код за ETIMEC003112
  • Назва за ETIMSkylight
  • Код Uniclass 2015Pr_30_59_72_77
  • Опис Uniclass 2015Skylights
  • Код CSI MasterFormat 201408 62 13
  • Заголовок CSI MasterFormat 2014Domed Unit Skylights
  • Номер OmniClass23-17 17 13 11
  • Заголовок OmniClassDomed Unit Skylights

Доступність регіону

Північна Америка
Канада
Сполучені Штати